Features
- 270 ps Typical Propagation Delay
- Maximum Frequency > 3 GHz Typical
- PECL Mode Operating Range: VCC = 2.375 V to 3.8 V with VEE = 0 V
- ECL Mode Operating Range: VCC = 0 V with VEE = -2.375 V to -3.8 V
- Open Input Default State
- Q Output Will Default LOW with Inputs Open or at VEE
- LVDS Input Compatible
- 8-Lead SOIC and TSSOP Pb-Free Packages Available
Description
The MC100ES6011 is a differential 1:2 fanout buffer. The ES6011 is ideal for applications requiring lower voltage. The 100ES Series contains temperature compensation.
Applied Filters: