Skip to main content
Renesas Electronics Corporation

Features

  • Integrated SAW device
  • Low phase jitter 0.2ps rms typical for the M675S02 (50kHz to 80MHz) - Design Target
  • Output frequencies from 500 to 1000 MHz (Specify center frequencies at time of order)
  • Industry-standard Kvco for full compatibility
  • Differential 3.3V LVPECL output
  • Single 3.3V power supply
  • Small 5 x 7.5mm SMT (surface mount) package
  • Pb-free / Compliant to EC RoHS Directive (RoHS 5/6)

Description

The M675S02 is a single frequency/single output SAW-based VCSO for low-jitter clock generation. The SAW (surface acoustic wave) delay line serves as a high-Q resonator and the low noise SiGe VCSO IC provides a low noise floor and low 1/f phase noise. The combination of the SAW delay line and the custom IC result in very low phase noise and jitter performance. The M675S02 is available in frequencies from 500 to 1000 MHz with a guaranteed minimum pull-range of ±120 ppm. Industry-standard Kvco (VCO Gain) provides full replacement compatibility for most designs. The M675S02 is well suited for phase-locked loop applications, clock and data recovery circuits and other timing applications in telecom and optical fiber networking systems.

Applied Filters: