Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

This Group is supported only for customers who have already adopted these products. The RX231 Group is recommended for new designs.

Applications

  • Car Audio
Part NumberStatusSamplesStockRoHSPackageCPUBit SizeRAM (KB)Program Memory (KB)Data Flash (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMACAN (ch)EthernetTemp. Range (°C)
M306NKFHGPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601631KB384KB4KB100#24MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoNoNo2No-40 to +85
M306NKFHTGPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601631KB384KB4KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoNoNo2No-40 to +85
M306NKFHVGPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601631KB384KB4KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoNoNo2No-40 to +125
M306NKFJGPObsoleteN/AOut of StockContactPackageM16C/60164KB100#24MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoNoNo2No-40 to +85°C
M306NKFJTGPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601631KB512KB4KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoNoNo2No-40 to +85
M306NKFJVGPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601631KB512KB4KB100#20MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoNoNo2No-40 to +125
M306NKME-XXXGPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601616KB192KB100#24MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoNoNo2No-40 to +85
M306NKMG-XXXGPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601620KB256KB100#24MHz16-bit x 11-ch10-bit x 26-ch8-bit x 2-chNoNoNo2No-40 to +85

Support Communities

  1. Flash o' CAN M16C/6NK v1.01

    Flash o' CAN M16C/6NK v1.01

  2. ISR and Vector Table in RAM

    ISR and Vector Table in RAM

    Oct 29, 2007
  3. Marking M306N4FGTFP #UK or #UKJ

    What's the difference between: M306N4FGTFP#UK and M306N4FGTFP#UKJ. In the datashee there no information abut it. Regards,TeleVox

    Aug 16, 2016
View All Results from Support Communities (6)

Knowledge Base

  1. (M16C,M32C) Are there any hardware precautions for accurate A/D conversion?

    In order to perform A/D conversion, it is necessary to fully charge the internal capacitor, but if the impedance of the A/D conversion target is high, the discharge and charge will take time and the conversion value will not be accurate. For correct A/D ...

    Feb 27, 2012
  2. What happens if MCU starts operating before oscillation stabilized?

    There would be no problem with the CPU after a reset as it operates with the main clock divided-by-8. However, if the clock division ratio is switched to "no division of the main clock", or serial interface or a timer is operated before oscillation is stabilized, the MCU ...

    Sep 21, 2010
  3. Please explain how to use the C language to enable multiple interrupts?

    When declaring interrupt handling functions (#pragma INTERRUPT), code which enables multiplex interrupts immediately after going into interrupt can be outputted by adding "https://www.renesas.com/E".The sample code is shown below: #pragma INTERRUPT /E  i_func void i_func(){ } For more details, please refer to the "M3T-NC30WA ...

View All Results from Knowledge Base (5)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources