Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The M16C/5LD, M16C/56D Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.

Applications

  • Car Audio
  • Home Appliance
  • Connectivity
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)CPUBit SizeRAM (KB)Program Memory (KB)Data Flash (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCRTCLVD or PVDDMACAN (ch)EthernetTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R5F35L23DFE#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60168KB96KB8KB80#32MHz16-bit x 8-ch10-bit x 27-chYesYesNo1No-40 to +85
R5F35L26DFE#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPM16C/601612KB128KB8KB80#32MHz16-bit x 8-ch10-bit x 27-chYesYesNo1No-40 to +85
R5F35L2EDFE#U0NRNDN/AOut of StockContactLFQFP1ku | $12.43M16C/601620KB256KB8KB80#32MHz16-bit x 8-ch10-bit x 27-chYesYesNo1No-40 to +85CHINA, JAPANJAPAN
R5F35L30DFF#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60164KB64KB8KB64#32MHz16-bit x 8-ch10-bit x 16-chYesYesNo1No-40 to +85
R5F35L33DFF#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/60168KB96KB8KB64#32MHz16-bit x 8-ch10-bit x 16-chYesYesNo1No-40 to +85
R5F35L36DFF#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPM16C/601612KB128KB8KB64#32MHz16-bit x 8-ch10-bit x 16-chYesYesNo1No-40 to +85
R5F35L3EDFF#U0NRNDN/AOut of StockContactLFQFP1ku | $12.63M16C/601620KB256KB8KB64#32MHz16-bit x 8-ch10-bit x 16-chYesYesNo1No-40 to +85CHINA, JAPANJAPAN

Support Communities

  1. Possible to determine, at runtime, if code is executing on M16C/5LD or M16C/56D?

    Hi, I have a product where we are currently using a MCU from the M16C/5LD group. In some configurations of this product we use the CAN interface, in other instances we do not use the CAN at all. For reasons out of my control we now need to ...

    Sep 17, 2020
  2. M16C/5LD - error 17502

    Hi All, I need some help with flashing the R5F35633DFF. On board I have a socket for programming (VCC; GND; RESET; CNVSS; P64; P65 through 330R; P66 through 330R; P67; P85; P86). I have connected the pins like described in the E8a Emulator Additional Document for User's Manual, page ...

    Feb 3, 2023
  3. Debugging M16C/5LD - E8a stops when starting PLL

    Hi all.I'm trying to run the E8a, emulating the M16C/5LD.I'm using IAR workbench and C-SPY and it's working great in all other aspects.When starting the PLL, (setting PLC0, bit 7) it all hangs.I'm using a 16MHz crystal, multiplying by ...

    Apr 23, 2011
View All Results from Support Communities (5)

Knowledge Base

  1. (M16C,M32C) Are there any hardware precautions for accurate A/D conversion?

    In order to perform A/D conversion, it is necessary to fully charge the internal capacitor, but if the impedance of the A/D conversion target is high, the discharge and charge will take time and the conversion value will not be accurate. For correct A/D ...

    Feb 27, 2012
  2. (M16C/5X,M16C/63,M16C/64,M16C/65) What happens to count source when CPU clock is changed?

    For peripheral functions supplied by peripheral function clock f1, the on-chip oscillator clock becomes the count source of those peripheral functions. For peripheral functions supplied by any of peripheral clocks fOCO-S, fOCO-F, FOCO40M, fC32, or fC, their count sources will be unchanged even if the CPU clock ...

    Mar 22, 2012
  3. What happens if MCU starts operating before oscillation stabilized?

    There would be no problem with the CPU after a reset as it operates with the main clock divided-by-8. However, if the clock division ratio is switched to "no division of the main clock", or serial interface or a timer is operated before oscillation is stabilized, the MCU ...

    Sep 21, 2010
View All Results from Knowledge Base (5)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources