Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Packaged in 20-pin QSOP/SSOP
  • Split 1:10 fanout Buffer
  • Maximum skew between outputs of different packages 0.75 ns
  • Max propagation delay of 3.8 ns
  • Operating voltage of 1.5 V to 2.5 V on Bank A
  • Operating voltage of 1.5 V to 2.5 V on Banks B and C
  • Advanced, low power, CMOS process
  • Industrial temperature range -40° C to +85° C
  • 3.3 V tolerant input when VDDA=2.5 V
  • Pb (lead) free packaging

Description

The ICSLV810 is a low skew 1.5 V to 2.5 V, 1:10 fanout buffer. This device is specifically designed for data communications clock management. The large fanout from a single input line reduces loading on the input clock. The TTL level outputs reduce noise levels on the part. Typical applications are clock and signal distribution.
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Package Area (mm²)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
LV810FILFObsoleteN/AIn StockSSOP20#Tube1064#38.2mm²0.65mm7.2 x 5.3 x 1.73Yese3 Sn-40 to 85°C
LV810FILFTObsoleteN/AOut of StockSSOP20#Reel11500#038.2mm²0.65mm7.2 x 5.3 x 1.73Yese3 Sn-40 to 85°C
LV810RILFObsoleteN/AOut of StockQSOP20#Tube1055#33.1mm²0.64mm8.7 x 3.8 x 1.47Yese3 Sn-40 to 85°C
LV810RILFTObsoleteN/AOut of StockQSOP20#Reel13000#033.1mm²0.64mm8.7 x 3.8 x 1.47Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?