Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • This Circuit is Processed in Accordance with MIL-STD-883 and is Fully Conformant Under the Provisions of Paragraph 1.2.1.
  • High Slew Rate: 50V/µs (Min), 65V/µs (Typ)
  • Wide Power Bandwidth: 750kHz (Min)
  • Low Offset Current: 25nA (Min), 10nA (Typ)
  • High Input Impedance: 50MΩ (Min), 100MΩ (Typ)
  • Wide Small Signal Bandwidth: 12MHz (Typ)
  • Fast Settling Time (0.1% of 10V Step): 250ns (Typ)
  • Low Quiescent Supply Current: 6mA (Max)
  • Internally Compensated For Unity Gain Stability

Description

The JM38510/12205BGA is the JAN version of the HA2-2510. The HA-2510/883 is a high-performance operational amplifier that sets the standards for maximum slew rate and wide bandwidth operation in moderately powered, internally compensated, monolithic devices. In addition to excellent dynamic characteristics, this dielectrically isolated amplifier offers low offset current and high input impedance. The ±50V/µs minimum slew rate and fast settling time of the HA-2510/883 are ideally suited for high-speed D/A, A/D, and pulse amplification designs. The HA-2510/883's superior bandwidth and 750kHz minimum full power bandwidth are extremely useful in RF and video applications. To ensure compliance with slew rate and transient response specifications, all devices are 100% tested for AC performance characteristics over full temperature limits. To improve signal conditioning accuracy, the HA-2510/883 provides a maximum offset current of 25nA and a minimum input impedance of 50MΩ, both at 25 °C, as well as offset voltage adjust capability.

Parameters

AttributesValue
RatingHarsh Environment
AVOL (dB)7.5
Bandwidth (MHz)12
Channels (#)1
CMRR (dB)80
IOUT (mA)10
IS per Amp (mA)6
Offset Voltage (max)18mV
PSRR (db)80
Rail-to-Rail Input/OutputNo
Slew Rate (V/µs)65
Supply Voltage (min) (V)16 - 16
Supply Voltage (max) (V)36 - 36
Temp. Range (°C)-55 to +125°C
FlowHarsh Environment & MIL-STD-883
Qualification LevelClass Q
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CAN9.1 x 9.1 x 0.0085.1

Applied Filters: