Features
- Fully integrated secondary-side controller for USB Power Delivery 3.0 with Programmable Power Supply (PPS)
- Protocol interface
- Secondary-side regulation
- Integrated synchronous rectifier controller
- USB Type-C NFET driver for disconnect function
- Supports USB PD 3.0 with PPS and other RapidCharge protocols
- 100W power supply solutions when paired with the iW9801 ZVS primary-side controller
- 65W power supply solutions when paired with the iW9809 quasi-resonant primary-side controller
- High resolution control over the output voltage and current
- 3.3V to 21V in 20mV steps
- 50mA output current steps
- Built-in digital loop compensation to reduce external component count
- Programmable fast discharge to 5V at adapter unplug or voltage request
- Supports both DCM and CCM operation
- Rich protection for:
- Overvoltage (OVP)
- Overcurrent (OCP)
- User-configurable over-temperature
- USB PD-based power derating
- Intelligent, eco-friendly low standby power
- Hardwired state-machine solution prevents hacking of fast chargers. To learn more, read our "RapidCharge™ Controllers Prevent Fast Charger Hacking" blog.
Description
The iW709 integrates a USB Power Delivery (USB PD) 3.0 interface controller with a synchronous rectifier controller and USB Type-C disconnect FETs into one device for low total BOM cost USB PD chargers and travel adapters.
The device pairs with the iW9801 to create Zero Voltage Switching (ZVS) power supplies for applications requiring up to 100W and the iW9809 to enable a two-chip solution for low total BOM cost USB PD applications to 65W.
The iW709 supports ZVS timing with adaptive synchronous rectifier control and drive for optimal efficiency, along with an intelligent low power mode to enable very low no-load power consumption when paired with the iW980x products. Fully digital voltage compensation eliminates the need for external passive components for loop compensation.
A full array of protection features includes overvoltage and overcurrent and over-temperature protection circuits. The OTP protection has two independent protection circuits, one working with an external NTC resistor and the second using an internal temperature sensor that can derate the output power to keep the charger or adapter from overheating.
Parameters
| Attributes | Value |
|---|---|
| Function | Integrated RapidCharge™ Protocol IC, Synchronous Rectifier Controller |
| Supported Protocols | QC2.0, QC3.0, QC4.0, USB PD 3.0 w/PPS |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) |
|---|---|
| Contact Us | 4 x 4 x 0.85 |
Application Block Diagrams
| Cordless BLDC Hand Blender Lightweight, versatile cordless hand blender with fast charging, BLDC motor, and multi-speed control. |
Additional Applications
- Low cost, ultra-small, lightweight RapidCharge AC/DC power supplies and adapters for smartphones, tablets and other portable devices using USB PD
Complete Your Design
Explore complementary products to elevate your design
| Part Number | Status | Samples | Stock | Package | Carrier Type | Pb (Lead) Free |
|---|---|---|---|---|---|---|
| iW709 | Active | N/A | Out of Stock | Contact Us | Contact Us | Yes |
Complete Your Design
Explore complementary products to elevate your design
- Document
- Document
Recommended Documents (2)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
- Document
- Document
Other (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
News & Blog Posts
Blog Post
Jan 27, 2022
|