Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fast System Output Voltage Detection and Response Time
  • Works via the Flyback Transformer
    • Eliminates Need for Optocoupler
  • No External Components Needed
    • Only Two Pins Needed
  • Enables <10mW No-Load Power Consumption Travel Adapter Solutions
  • 3-Lead SOT-23 and 2-Lead DFN Packages

Description

The iW600 secondary-side voltage position controller works with Renesas' iW1600-03 and iW1601 primary-side PWM controllers to enable travel adapters with very low no-load standby power and fast dynamic load response.

The iW600 works on the secondary side to detect dynamic load changes on the output and uses Renesas' patented technology to send a wake-up signal to the input via the main flyback transformer, eliminating the need for an optocoupler, reducing cost and improving reliability.

Working normally in an off-state with negligible current draw, the iW600 enables 10W travel adapters with no-load power consumption of <10mW when used with Renesas' iW1600-03 and <30mW with the iW1601 PrimAccurate™ digital AC/DC controllers.

Works with the iW1600-03, iW1601 and iW1602 primary-side PWM controllers.

Applications

  • 10W Travel Adapters
  • AC/DC Chargers and Adapters
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
iW600-00-ST3NRNDN/AOut of StockSOT23-3L3#Tape & Reel1Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?