Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single-Stage DC/DC Non-Isolated Buck Controller
  • Supports Wide DC Input Voltage with Tight Output Current Regulation (±3%)
  • Output Power up to 150W
  • Wide Output Voltage Range Support – 5V to 98% of the Input Voltage
  • High Performance Dimming
    • 0.0625% Dimming Resolution
    • 0.0625% to 100% Dimming Range
    • True DC Dimming with No Ripple Across Entire Dimming Range
    • Light-Off Mode - Completely Turn-Off LED Light at Minimum Dimming Input
  • Two DIM Pins – Supports PWM/Analog Inputs and RSET Input
    • RSET + 0-10V
    • MCU (DALI or Wireless) + 0-10V
  • Supports Constant Current (CC), Constant Voltage (CV), Constant Power (CP) Operating Modes
  • Fully Protected
    • Output Overvoltage, Output Short, Overcurrent, Peak Current Limit, Sense-Resistor Short Protection
    • Input Voltage Undervoltage and Overvoltage Protection
    • Built-In Over-Temperature Protection
  • Small SOIC 10-Lead Package

Description

The iW380 high-resolution buck LED driver with Renesas' True DC dimming technology enables high-performance dimmable commercial lighting systems. The device works from a 65V input voltage as a second-stage converter in an AC/DC lighting system or as a stand-alone DC/DC converter. The iW380 accepts both analog (DC) or PWM dimming inputs to provide an exceptional dimming range from 0.0625% to 100% in 0.0625% steps with an integrated light-off mode. The device also works with a resistor set dimming input to offer true 3-in-1 dimmer compatibility. The iW380 supports a non-isolated buck converter topology to post-regulate from an off-line AC/DC converter, minimizing low-frequency output ripple current and eliminating virtually all flicker in the system, even down to 1%.

Parameters

AttributesValue
FunctionDimmable
Output Power Max (W)150
Switching Frequency (KHz)400 - 400, 400 - 600, 600 - 600
Optimal VIN (V)78
StagesSingle-Stage
Dim Range (Min) (%)0.0625
Dim Range (Max) (%)100
Controller / IntegratedController
Key Features0.0625% Dimming Resolution, DALI-2 Compliant, High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant, High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant, Optimized for Stage Lighting, Integrated MOSFET
Protection FeaturesInput OVP, OCP, OSP, OTP, Input OVP, OCP, OSP, UVLO, OTP
Dimmer Functions SupportedAnalog Dimming, PWM Dimming, 0-10V
Pass DeviceFET
LED Current Accuracy (%)3

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOIC-10———
SOIC-10—101
SOIC-10—10—
SOIC-104.00 x 5.00101

Application Block Diagrams

Smart Voice-Controlled Clotheshorse with Connectivity Block Diagram
Smart Voice-Controlled Clotheshorse with Connectivity
Smart clotheshorse system provides multiple control options with efficient power for easy laundry drying.
Voice Activated DALI Lighting Controls Block Diagram
Voice Activated DALI Lighting Controls
One-chip DALI lighting control design with multi-language voice activation and optimized power.

Additional Applications

  • Commercial Lighting
  • Wireless and Intelligent LED Lighting Systems
  • DALI Lighting Systems
  • 0-10V Dimming
  • External Fixture Drivers

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Key FeaturesSwitching Frequency (KHz)Optimal VIN (V)Protection FeaturesPb (Lead) Free
IW380-00ActiveN/AOut of StockSOIC-1010#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant400 - 40078Input OVP, OCP, OSP, UVLO, OTPYes
IW380-00BActiveN/AOut of StockSOIC-1010#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant400 - 40078Input OVP, OCP, OSP, UVLO, OTPYes
iW380-01ActiveN/AOut of StockSOIC-1010#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant400 - 40078Input OVP, OCP, OSP, UVLO, OTPYes
IW380-01BActiveN/AOut of StockSOIC-1010#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant400 - 40078Input OVP, OCP, OSP, UVLO, OTPYes
IW380-02ActiveN/AOut of StockSOIC-1010#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant400 - 40078Input OVP, OCP, OSP, UVLO, OTPYes
IW380-02BActiveN/AOut of StockSOIC-1010#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant400 - 40078Input OVP, OCP, OSP, UVLO, OTPYes
IW380-12BActiveN/AOut of StockSOIC-1010#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant400 - 40078Input OVP, OCP, OSP, UVLO, OTPYes
iW380-20ActiveN/AOut of StockSOIC-1010#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant400 - 40078Input OVP, OCP, OSP, UVLO, OTPYes
IW380-20BActiveN/AOut of StockSOIC-1010#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant400 - 40078Input OVP, OCP, OSP, UVLO, OTPYes
IW380-31BActiveN/AOut of StockSOIC-1010#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant400 - 60078Input OVP, OCP, OSP, UVLO, OTPYes
iW380-32BActiveN/AOut of StockSOIC-1010#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant400 - 40078Input OVP, OCP, OSP, UVLO, OTPYes
IW380-40ActiveN/AOut of StockSOIC-1010#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant, Optimized for Stage Lighting, Integrated MOSFET600 - 60078Input OVP, OCP, OSP, UVLO, OTPYes
IW380-40BActiveN/AOut of StockSOIC-1010#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant, Optimized for Stage Lighting, Integrated MOSFET600 - 60078Input OVP, OCP, OSP, UVLO, OTPYes
iW380-40CActiveN/AOut of StockSOIC-1010#Tape & Reel10.0625% Dimming Resolution, DALI-2 Compliant400 - 60078Input OVP, OCP, OSP, OTPYes
iW380-41ActiveN/AOut of StockSOIC-1010#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant400 - 40078Input OVP, OCP, OSP, UVLO, OTPYes
IW380-42BActiveN/AOut of StockSOIC-10Tape & Reel1Yes

Complete Your Design

Explore complementary products to elevate your design

Support Communities

  1. iW339

    How many iW339's can be connected to a single 100K potentiometer for dimming control?

    Apr 10, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?