Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 2-Channel, Sunset Dimming SSL LED Driver: 25W Output Power
  • Low BOM Cost – No MCU or Its Dedicated Power Supply
  • PrimAccurate™ Isolated Off-Line Controller
    • Eliminates Secondary-Side Regulator and Optical Feedback Isolator
  • LED Over-Temperature Derating
  • High Power Factor (PF) >0.95, Low Total Harmonic Distortion (THD) <15%
  • Phase-Cut Dimming with Wide Dimmer Compatibility, Automatic Detection of Dimmer Type
  • Wide Dimming Range: 1% to 100%
  • Meets Global Energy Standards, Including European Union IEC 61000-3-2
  • NEMA SSL 6 Compliant
  • Zhaga Hot-Plug Compliant
  • Fully Protected from Fault Conditions
    • LED Open-Circuit and Short-Circuit Protection
    • Over-Temperature Protection
    • Input Overvoltage and Frequency
    • Sense-Resistor Short Circuit Protection

Description

The iW3640 is a highly integrated LED driver for off-line, sunset dimming solid-state lighting (SSL) applications up to 25W. With a dual-driver output, the iW3640 allows for additional amber LEDs to be used in parallel with the main white LEDs, providing LED color mixing to create a dimming profile that accurately recreates the warmth of incandescent dimming all in a single controller IC. By integrating the secondary driver and using the digital engine to control the transitions, the iW3640 removes the cost of an external MCU and its dedicated power supply and provides an easy-to-use solution.

With Flickerless™ technology integrated, the iW3640 allows for full 1% to 100%, flicker-free phase-cut dimming while working with most dimmer types, including leading-edge, trailing-edge and digital dimmers. The device is fully featured and with its two-stage approach, offers a powerful combination of high power factor (>0.95), low THD (<15%) and low ripple voltage (<20%).

The iW3640 is fully protected, including a built-in over-temperature protection derating feature that monitors an external NTC device and scales back the output LED current at high temperatures, permitting reliable and predictable operating life for LED luminaires.

Applications

  • 25W Dimmable Solid State Lighting Retrofit Lamps
  • Warm Lighting/Sunset Lighting Dimmable Luminaires and LED Ballasts
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Optimal VIN (V)Pb (Lead) Free
iW3640-00NRNDN/AOut of StockSOIC-1414#Tape & Reel190 - 130Yes
iW3640-01NRNDN/AOut of StockSOIC-1414#200 - 264
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?