Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single-Stage DC/DC Buck
  • Supports Wide DC Input Voltage with Tight Output Current Regulation (±3%)
  • Output Power up to 90W
  • PrimAccurate™ Primary-Side Control for Excellent Output Current Regulation with No Direct Voltage and Current Feedback Components Needed
  • Independent Maximum Load Current Setting Interface
  • PWM Dimming
  • Supports 0-10V Dimming with iW339 Dimming Interface
  • Wide Dimming Range: 1% - 100%, with 1% Resolution
  • Configurable Minimum Dimming Setting
    • Dim-to-Off, 1%, 5% or 10%
  • Fully Protected
    • Output Overvoltage, Output Open, Output Short, Overcurrent, Peak Current Limit, Sense-Resistor Short Protections
    • Input Voltage Undervoltage Protection
    • Built-In Over-Temperature Protection or External NTC
    • Brown-In and Brown-Out Protection
  • Small SOIC 8-Lead Package

Description

The iW3638 second-stage buck LED driver provides constant current to LEDs directly from DC power supplies. It supports a non-isolated buck converter topology to post-regulate from an off-line AC/DC converter, minimizing low frequency output ripple current and eliminating virtually all flicker in the system, even down to 1%.

A wide range of DC input voltages simplifies design by enabling the use of just one second-stage driver across any commercial lighting product portfolio.

Parameters

AttributesValue
FunctionDimmable
Output Power Max (W)90
Switching Frequency (KHz)200 - 200
Optimal VIN (V)100 - 400
StagesSingle-Stage
Dim Range (Min) (%)1
Dim Range (Max) (%)100
Controller / IntegratedController
Key FeaturesPrimAccurate, Single-Stage Buck, Supports Wide DC Input Voltage, Analog DIM2 interface, PrimAccurate, Single-Stage Buck, Supports Wide DC Input Voltage, Analog DIM2 interface (internal OTP disabled), PrimAccurate, Single-Stage Buck, Supports Wide DC Input Voltage, NTC DIM2 interface, PrimAccurate, Single-Stage Buck, Supports Wide DC Input Voltage, PWM DIM2 interface
Protection FeaturesOVP, OCP, UVLO, External OTP, OVP, OCP, UVLO, OTP
Dimmer Functions SupportedAnalog Dimming, PWM Dimming, 0-10V, PWM Dimming, 0-10V
Pass DeviceFET
Power Factor CorrectionNA
LED Current Accuracy (%)3
Output Power (Min) (W)3

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
SOIC-881.27

Applications

  • Commercial Lighting
  • T8
  • 0-10V Dimming
  • External Fixture Drivers
  • Wireless and Intelligent LED Lighting Systems

Applied Filters: