Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 40W Average, 60W Peak Output Power for AC/DC Power Supplies
    • No Increase in Component Size to Accommodate Peak Output Power
  • Meets DoE External Power Supply and EU Code of Conduct, Version 5, Tier 2 Standards
    • Less than 50mW No-Load Power Consumption
  • Active Start-Up - Reduces Turn-on Time without Impacting No-load Power Consumption
  • High Nominal Output Power: 15W to 40W
  • Selectable Cable Drop Compensation: 0mV, 75mV, 150mV, 300mV, 450mV
    • Selectable via Single Resistor
  • PrimAccurate™ - Primary-Side Control, No Optocoupler Needed
  • Adaptive Multi-Mode PWM/PFM Control for Optimal Efficiency Across Load Range
  • No Audible Noise Over Entire Operating Range
  • EZ-EMI™ Design to Easily Meet Global EMI Specifications
  • Fast Dynamic Load Response
  • SmartDefender™ Smart Hiccup Technology
    • Helps Address Soft-Shorts in Cables, Connectors without Latching Off
    • Helps Protect Cables and Connectors from Excessive Heat and Damage by Reducing Average Power During Short Circuit by at Least 50%
  • Fully Protected from Fault Conditions
    • Overvoltage/Over-temperature Protection
    • Output Short Circuit
    • Sense-Resistor Short Circuit Protection

Description

The iW1770 offers a compact solution for power supplies that need to provide short bursts of output power up to 60W, without oversizing the power system board components and cost. With an average output up to 40W, the iW1770 adds a second, higher peak current limit, allowing power supplies to provide a momentary peak current pulse from the output without entering constant current mode. This optimizes adapter cost and size by enabling a much higher peak output power while maintaining the same external components used for the lower, nominal system output power.

The iW1770 meets the US DoE’s external power supply standard and the EU’s Code of Conduct, Version 5, Tier 2 standard, with no-load power consumption less than 50mW while complying with active mode efficiency requirements. Additional features include fast dynamic load response (DLR), and a full set of protection features including output overcurrent, overvoltage and short-circuit protection.

The iW1770 also incorporates Renesas' SmartDefender™ smart hiccup technology to help address soft short circuits in cables and connectors.

A DiaSIM™ simulation model is available for the iW1770. For more information and where to download, please visit the DiaSIM™ page.

Parameters

AttributesValue
Topology CharacteristicPSR Flyback
Control ModePrimary-Side Regulation Peak Current Mode DCM
UVLO Rising (V)13.7
UVLO Falling (V)6.5
VBIAS (Max) (V)20
PWMs (#)1
FET Driver Output Current (Max) (A)1
Output Power Max (W)40
Switching Frequency (KHz)79 - 79
No Load Power (mW)50
Controller / IntegratedController
Advanced FeaturesEZ-EMI, Fast DLR, High Peak Power, PrimAccurate
Simulation Model AvailablediaSIM
Temp. Range (°C)-40 to +125°C
Qualification LevelStandard

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
SOIC-881.27
SOIC-88

Applications

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Protection FeaturesPb (Lead) FreeTemp. Range (°C)
iW1770-00-BActiveAvailableOut of StockSOIC-88#Tape & Reel1OVP/OTP (w/o Latch), OVP, IUVP, PCL/OCP, SRSCYes-40 to +125°C
iW1770-03ActiveAvailableOut of StockSOIC-88#Tape & Reel1OVP/OTP (w/o Latch), OVP, IUVP, PCL/OCP, SRSCYes-40 to +125°C
iW1770-23ActiveAvailableOut of StockSOIC-88#1OVP/OTP (w/ Latch), OVP, IUVP, PCL/OCP, SRSC-40 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?