Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 10W Output Power
  • Drives External Low Cost BJT
  • Integrated Active Start-up Circuit
  • Easily Meets DoE External Power Supply and EU Code of Conduct, Version 5, Tier 2 Standards  
    • <10mW No-Load Power Consumption
  • Works with iW600 for Ultra-Fast Dynamic Load Response (DLR)
  • Quasi-Resonant Control Optimizes Efficiency at All Loads
  • PrimAccurate™ - Primary-Side Control, No Optocoupler Needed
  • User-Configurable  Voltage Offset Compensation for Voltage Loss in Cables and Connectors (4 Options)
  • EZ-EMI™ Design to Easily Meet Global EMI Specifications
  • SmartDefender Smart Hiccup Technology
    • Helps Address Soft-Shorts in Cables, Connectors without Latching Off
    • Helps Protect Cables and Connectors from Excessive Heat and Damage by Reducing Average Power During Short Circuit by at Least 50%
  • Fully Protected from Fault Conditions
    • Over-Temperature Protection
    • Output Overvoltage and Overcurrent
    • Input Undervoltage Protection
    • Sense-Resistor Short Circuit Protection
  • SOIC-7 Package

Description

The iW1600 PWM controller works with Renesas' iW600 secondary-side voltage position controller for ultra-fast dynamic load response, while PrimAccurate™ primary-side control eliminates the need for an optocoupler.

The iW1600 directly drives a bipolar junction transistor (BJT) for softer switching versus FETs, improving EMI and reducing the number of EMI filtering components.

With no-load power consumption of <10mW, the iW1600 integrates an active start-up circuit for the shortest start-up time without sacrificing no-load power consumption.

Comprehensive protection features include SmartDefender™ advanced hiccup technology to help address soft short circuits in cables and connectors.

Works with the iW600 voltage position controller for ultra-fast DLR.

Applications

  • 10W AC/DC Travel Adapters for Smartphones and Tablets
  • AC/DC Offline Power Supplies for Consumer Electronics
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Protection FeaturesPb (Lead) Free
iW1600-00ObsoleteN/AOut of StockSOIC-7OVP (w/o Latch), OTP, IUVP, PCL/OCP, SRSC, SmartDefender
iW1600-01ObsoleteN/AOut of StockSOIC-77#OVP (w/ Latch), OTP, IUVP, PCL/OCP, SRSC
iW1600-02ObsoleteN/AOut of StockSOIC-77#OVP (w/ Latch), OTP, IUVP, PCL/OCP, SRSC
iW1600-11ObsoleteN/AOut of StockSOIC-77#Tape & Reel1OVP (w/ Latch), OTP, IUVP, PCL/OCP, SRSCYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?