Features
- Single supply 1.8V operation
- Clock duty cycle stabilizer
- 75fs clock jitter
- 700MHz bandwidth
- Programmable built-in test patterns
- Multi-ADC support
- SPI programmable fine gain and offset control
- Support for multiple ADC synchronization
- Optimized output timing
- Nap and sleep modes
- 200µs sleep wake-up time
- Data output clock
- DDR LVDS-compatible or LVCMOS outputs
- Selectable clock divider
Description
The ISLA224P is a family of dual-channel 14-Bit analog-to-digital converters. Designed with Intersil’s proprietary FemtoCharge™ technology on a standard CMOS process, the family supports sampling rates of up to 250MSPS. The ISLA224P is part of a pin-compatible portfolio of 12-bit and 14-bit dual-channel A/Ds with maximum sample rates ranging from 130MSPS to 250MSPS. A serial peripheral interface (SPI) port allows for extensive configurability, as well as fine control of various parameters such as gain and offset. Digital output data is presented in selectable LVDS or CMOS formats. The ISLA224P is available in a 72-contact QFN package with an exposed paddle. Operating from a 1. 8V supply, performance is specified over the full industrial temperature range (-40°C to +85°C).
Parameters
| Attributes | Value |
|---|---|
| Resolution (bits) | 14 |
| Channels (#) | 2 |
| Conversion Rate (Max) (kSPS) | 200000 |
| Input BW (MHz) | 700 |
| Power Consumption (mW) | 772 |
| SFDR (dB) (dB) | 86 |
| SNR (dbFS) | 73.9 |
| Interface | LVDS/LVCMOS |
| Supply Voltage (V) | 1.8 - 1.8 |
| Digital Supply Voltage (V) | 1.8 - 1.8 |
| Differential NonLinearity LSB | 0.4 |
| Integral NonLinearity LSB | 3 |
| Input VIN ((VPP, differential)) | 2 |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| QFN | 10.0 x 10.0 x 0.90 | 72 | 0.5 |
Applications
- Radar array processing
- Software defined radios
- Broadband communications
- High-performance data acquisition
- Communications test equipment
Applied Filters: