Skip to main content
Renesas Electronics Corporation

Analog-to-Digital Converters (ADC) - High-Speed

Renesas delivers ultra‑low‑power, high‑performance analog‑to‑digital converters (ADCs) designed for demanding high‑speed data conversion applications. The portfolio spans 8‑ to 16‑bit resolutions with sampling rates from 40 MSPS to 500 MSPS, enabling an optimal balance of speed, power efficiency, and precision.

The ISLA2xx family of high‑performance data converters supports JESD204B high‑speed serial outputs and includes dual‑channel 12‑ and 14‑bit devices, as well as single‑channel 14‑ and 16‑bit options, to address a wide range of system requirements.