Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available
NRND - No Recommended Replacements Available - NRND
  • Notes:ISLA214P20 is not recommended for new designs and has no alternative product available.

Features

  • Single supply 1.8V operation
  • Clock duty cycle stabilizer
  • 75fs clock jitter
  • 700MHz bandwidth
  • Programmable built-in test patterns
  • Multi-ADC support
  • SPI programmable fine gain and offset control
  • Support for multiple ADC synchronization
  • Optimized output timing
  • Nap and sleep modes
  • 200µs sleep wake-up time
  • Data output clock
  • SDR/DDR LVDS-compatible or LVCMOS outputs
  • Selectable clock divider

Description

The ISLA214P is a series of low power, high performance 14-bit analog-to-digital converters. Designed with the Renesas proprietary FemtoCharge™ technology on a standard CMOS process, the series supports sampling rates of up to 250MSPS. The ISLA214P is part of a pin-compatible family of 12 to 16-bit A/Ds with maximum sample rates ranging from 130MSPS to 500MSPS. A serial peripheral interface (SPI) port allows for extensive configurability, as well as fine control of various parameters, such as gain and offset. Digital output data is presented in selectable LVDS or CMOS formats, and can be configured as full-width, single data rate (SDR) or half-width, double data rate (DDR). The ISLA214P is available in a 72-contact QFN package with an exposed paddle. Operating from a 1. 8V supply, performance is specified over the full industrial temperature range (-40°C to +85°C).

Parameters

AttributesValue
Resolution (bits)14
Channels (#)1
Conversion Rate (Max) (kSPS)200000
Input BW (MHz)700
Power Consumption (mW)448
SFDR (dB) (dB)88
SNR (dbFS)73.8
InterfaceLVDS/LVCMOS
Supply Voltage (V)1.8 - 1.8
Digital Supply Voltage (V)1.8 - 1.8
Differential NonLinearity LSB0.25
Integral NonLinearity LSB2.5
Input VIN ((VPP, differential))2
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN10.0 x 10.0 x 0.90720.5

Applications

  • Radar array processing
  • Software defined radios
  • Broadband communications
  • High-performance data acquisition
  • Communications test equipment
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISLA214P20IRZActiveAvailableOut of StockRoHS:EN
QFN1ku | $228.1572#Tray3YesNickel/Palladium/Gold-Silver - e4-40 to +85°CSINGAPORE, CANADA, THAILANDTAIWAN

Renesas Boards & Kits