Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Current mode boost regulator
  • Fast transient response
  • 1% accurate output voltage
  • 18V/2.4A integrated FET
  • >90% efficiency
  • 2.6V to 5.5V VIN supply
  • 2 LDO controllers for VON and VOFF
  • 2% output regulation
  • VON-slice circuit
  • High speed amplifiers
  • 150mA short-circuit output current
  • 12V/µs slew rate
  • 12MHz -3dB bandwidth
  • Rail-to-rail inputs and outputs
  • Built-in power sequencing
  • Internal soft-start
  • Multiple overload protection
  • Thermal shutdown
  • 32 Ld 5x5 thin QFN package
  • Pb-free plus anneal available (RoHS compliant)

Description

Support is limited to customers who have already adopted these products.

The ISL97642 integrates a high performance boost regulator with 2 LDO controllers for VON and VOFF, a VON-slice circuit with adjustable delay and three amplifiers for VCOM and VGAMMA applications. The boost converter in the ISL97642 is a current mode PWM type integrating an 18V N-Channel MOSFET. Using external low-cost transistors, the LDO controllers provide tight regulation for VON, VOFF, as well as providing start-up sequence control and fault protection. The amplifiers are ideal for VCOM and VGAMMA applications, with 150mA peak output current drive, 12MHz bandwidth, and 12V/µs slew rate. All inputs and outputs are rail-to-rail. Available in the 32 Ld thin QFN (5mmx5mm) Pb-free package, the ISL97642 is specified for operation over the -40°C to +85°C temperature range.

Applications

  • TFT-LCD panels
  • LCD monitors
  • Notebooks
  • LCD-TVs
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreeTemp. Range (°C)
ISL97642IRTZObsoleteN/AOut of StockTQFN32#TubeNo-40 to +85°C
ISL97642IRTZ-TObsoleteN/AOut of StockTQFN32#ReelNo-40 to +85°C
ISL97642IRTZ-TKObsoleteN/AOut of StockTQFN32#ReelNo-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?