Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Highly integrated power management IC
  • Efficient high-frequency integrated FET switching regulators
  • Integrated regulators to produce core, graphics, and system agent rails
  • Extensive fault protection
  • Overcurrent, overvoltage, and over-temperature protection
  • Temperature alert signal
  • SVID I2C bus allows system fault monitoring, enables control
  • Output voltage offset programming through SVID I2C

Description

The ISL95862 is a Power Management Integrated Circuit (PMIC) for ultrabook, notebook, and tablet computers powered by 2-cell Li-ion batteries. It integrates control, MOSFET drivers, power MOSFETs, fault protection, and fault monitoring functions for three highly efficient synchronous buck regulators. Integrated into one package are the regulators for the core, graphics, and system agent voltages. The ISL95862 is offered in a thermally efficient 8mmx12mm, 96 bump, 0. 5mm pitch WLCSP package. The PMIC regulators convert the system voltage from a battery or adapter into the three necessary processor voltages required by Intel’s IMVP8 specifications. The switching regulators operate at high frequency and are based on Intersil’s proprietary R3™ Technology, which provides high light-load efficiency and fast transient response with minimal external compensation. The PMIC provides overcurrent, overvoltage, and over-temperature fault protections. The controller also features a temperature alert signal that indicates when the PMIC is operating at an elevated temperature. An ALERT signal provides notice of any fault or warning outside of the temperature alert signal. The PMIC also offers I2C capability compatible with Intel’s SMBus specification.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL95862HIZ-TObsoleteN/AIn StockWLCSP-TCURDL96#Reel1YesPb-Free Ball Terminal (SAC-Q)-e6-10 to +100°C
ISL95862IIZ-TObsoleteN/AOut of StockWLCSP-TCURDL96#Reel1YesPb-Free Ball Terminal (SAC-Q)-e6-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?