Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 256 Resistor Taps - 0.4% Resolution
  • I2C Serial Interface
  • 5 General Purpose Non-Volatile Bytes
  • Non-volatile Storage of Wiper Position
  • Write Protection
  • Wiper Resistance: 70Ω Typical @ VCC = 3.3V
  • Standby Current 10µA Max
  • Power Supply: 2.7V to 5.5V
  • 50kΩ, 10kΩ Total Resistance
  • High Reliability
  • Endurance: 1,000,000 Data Changes per Bit per Register
  • Register Data Retention: 50 Years @ T ≤ +55°C
  • 8 Ld MSOP and 8 Ld TDFN Packaging
  • Pb-Free Pinouts (RoHS compliant)

Description

Support is limited to customers who have already adopted these products.

The ISL95811 integrates a digitally controlled potentiometer (XDCP) and non-volatile memory on a monolithic CMOS integrated circuit. The digitally controlled potentiometer is implemented with a combination of resistor elements and CMOS switches. The position of the wiper is controlled by the user through the I2C bus interface. The potentiometer has an associated volatile Wiper Register (WR) and a non-volatile Initial Value Register (IVR), that can be directly written to and read by the user. The content of the WR controls the position of the wiper. At power-up the device recalls the contents of the DCP's IVR to the WR. The DCP can be used as three-terminal potentiometer or as two-terminal variable resistor in a wide variety of applications including control, parameter adjustments and signal processing.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL95811WFRTZObsoleteN/AOut of StockTDFN8#Tube116.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL95811WFRTZ-TKObsoleteN/AOut of StockTDFN8#Reel116.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL95811WFUZObsoleteN/AOut of StockMSOP8#Tube10.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL95811WFUZ-TObsoleteN/AOut of StockMSOP8#Reel0.7mm3.0 x 3.0 x 0.00No-40 to +125°C
ISL95811WFUZ-TKObsoleteN/AOut of StockMSOP8#Reel0.7mm3.0 x 3.0 x 0.00No-40 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?