Overview
The ISL91117IIA-EVZ evaluation platform allows for a quick evaluation of the high-performance features of the ISL91117 high-current boost regulator. The ISL91117 is a highly integrated boost switching regulator for battery-powered applications. The device provides a power supply solution for products using dual-cell or three-cell alkaline, NiCd or NiMH, or one-cell Li-ion or Li-polymer batteries.
Features
- Small, compact design
- Jumper selectable EN (enabled/disabled)
- Jumper selectable mode (auto-PFM/forced-PWM)
- Connectors, test points, and jumpers for easy probing
Applications
Consumer ElectronicsSample & Buy
ISL91117IIA-EVZ
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $383.33Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.