Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 256 resistor taps - 0.4% resolution
  • I2C serial interface with write/read capability
  • Power-on preset to mid-scale (128 tap position)
  • Wiper resistance: 70Ω typical @ 3.3V
  • Standby current 5µA max
  • Power supply: 2.7V to 5.5V
  • 50kΩ, 10kΩ total resistance
  • 8 Ld MSOP
  • Pb-free plus anneal available (RoHS compliant)

Description

Support is limited to customers who have already adopted these products.

The ISL90810 integrates a digitally controlled potentiometer (XDCP) on a monolithic CMOS integrated circuit. The digitally controlled potentiometers are implemented with a combination of resistor elements and CMOS switches. The position of the wipers are controlled by the user through the I2C bus interface. Each potentiometer has an associated Wiper Register (WR) that can be directly written to and read by the user. The contents of the WR controls the position of the wiper. When powered on the ISL90810's wiper will always commence at mid-scale (128 tap position). The DCP can be used as three-terminal potentiometer or as two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreeTemp. Range (°C)
ISL90810UAU8ZObsoleteN/AIn StockMSOP8#TubeNo-40 to +105°C
ISL90810UAU8Z-TKObsoleteN/AOut of StockMSOP8#ReelNo-40 to +105°C
ISL90810UIU8ZObsoleteN/AIn StockMSOP8#TubeNo-40 to +85°C
ISL90810UIU8Z-TKObsoleteN/AOut of StockMSOP8#ReelNo-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?