Warning message
Features
- Fully Specified at 3.3V, 5V, ±5V, and 12V Supplies for 10% Tolerances
- ON-Resistance (rON) Max, VS = ±4.5V 50Ω
- ON-Resistance (rON) Max, VS = +3V 155Ω
- rON Matching Between Channels, VS = ±5V <2Ω
- Low Charge Injection, VS = ±5V 1pC (Max)
- Single Supply Operation +2V to +12V
- Dual Supply Operation ±2V to ±6V
- Fast Switching Action (VS = +5V)
- tON 38ns
- tOFF 19ns
- Guaranteed Max Off-leakage 2.5nA
- Guaranteed Break-Before-Make
- TTL, CMOS Compatible
- Pb-Free (RoHS Compliant)
Description
The Intersil ISL84581 device contains precision, bidirectional, analog switches configured as an 8-to-1 multiplexer/demultiplexer. It was designed to operate from a single +2V to +12V single supply or from dual ±2V to ±6V supplies. The device has an inhibit pin to simultaneously open all signal paths. The ISL84581 has an ON-resistance of 39Ω with a dual ±5V supply and 125Ω with a single +3. 3V supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 0. 02nA at +25°C or 0. 2nA at +85°C. All digital inputs have 0. 8V to 2. 4V logic thresholds, ensuring TTL/CMOS logic compatibility when using a single 3. 3V or +5V supply or dual ±5V supplies. The ISL84581 is a single 8-to-1 multiplexer device.
Parameters
| Attributes | Value |
|---|---|
| Switch or MUX | MUX |
| Channels (#) | 8 |
| Configuration | 1 x 8:1 |
| TON (ns) | 38 |
| TOFF (ns) | 19 |
| Charge Injection (pC) | 1 |
| Drain Capacitance | 26 |
| Leakage (nA) | 2.5 |
| RDS (ON) (Ohms) | 39 |
| Source Cap (pf) | 3 |
| Supply Voltage Vcc Range | 2 to 12, ±2 to ±6 |
| VCC (Single) (V) | 2 - 12 |
| IS (mA) | 0.007 |
| Qualification Level | Standard |
Applications
- Battery Powered, Handheld, and Portable Equipment
- Communications Systems Radios Telecom Infrastructure ADSL, VDSL Modems
- Test Equipment Medical Ultrasound Magnetic Resonance Image CT and PET Scanners (MRI) ATE Electrocardiograph
- Audio and Video Signal Routing
- Various Circuits +3V/+5V DACs and ADCs Sample and Hold Circuits Operational Amplifier Gain Switching Networks High Frequency Analog Switching High Speed Multiplexing Integrator Reset Circuits
Applied Filters: