Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low-Voltage, Single and Dual Supply, 8 Multiplexer to 1 Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MLJ
Lead Count (#):16
Pkg. Dimensions (mm):4.9 x 3.9 x 1.47
Pitch (mm):0.6

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL84581IAZ-T)Download

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pitch (mm)0.6
Pkg. Dimensions (mm)4.9 x 3.9 x 1.47
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationUSA
Channels (#)8
Charge Injection (pC)1
Configuration1 x 8:1
Drain Capacitance (pF)26
FunctionMUX
IS (mA)0.007
Iccq (µA)0.001
Leakage (nA)2.5
Length (mm)4.9
MOQ5000
Pkg. TypeQSOP
Qualification LevelStandard
RDS (ON) (Ohms)39
Source Cap (pf)3
Switch or MUXMUX
TOFF (ns)19
TON (ns)38
Thickness (mm)1.47
VCC (Single) (V)2 - 12
Vcc (V)2 to 12, ±2 to ±6
Width (mm)3.9

Description

The Intersil ISL84581 device contains precision, bidirectional, analog switches configured as an 8-to-1 multiplexer/demultiplexer. It was designed to operate from a single +2V to +12V single supply or from dual ±2V to ±6V supplies. The device has an inhibit pin to simultaneously open all signal paths. The ISL84581 has an ON-resistance of 39Ω with a dual ±5V supply and 125Ω with a single +3. 3V supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 0. 02nA at +25°C or 0. 2nA at +85°C. All digital inputs have 0. 8V to 2. 4V logic thresholds, ensuring TTL/CMOS logic compatibility when using a single 3. 3V or +5V supply or dual ±5V supplies. The ISL84581 is a single 8-to-1 multiplexer device.