Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Drop-in Replacements for MAX4051/MAX4051A, MAX4052/MAX4052A and MAX4053/MAX4053A
  • Pin Compatible with MAX4581, MAX4582, MAX4583 and with Industry Standard 74HC4051, 74HC4052 and 74HC4053
  • ON-Resistance (rON) Max, VS = ±5V: 100Ω
  • ON-Resistance (rON) Max, VS = +5V: 225Ω
  • rON Matching Between Channels: <6Ω
  • Low Charge Injection: 2pC
  • Single Supply Operation: +2V to +12V
  • Dual Supply Operation: ±2V to ±6
  • Fast Switching Action (VS = +5V)
  • tON: 90ns
  • tOFF: 60ns
  • Guaranteed Max Off-leakage @ VS = ±5V: 5nA
  • Break-Before-Make
  • TTL, CMOS Compatible
  • Pb-Free Available (RoHS Compliant)

Description

The Intersil ISL84051, ISL84052, ISL84053 devices are precision, bidirectional, analog switches configured as a 8-Channel multiplexer/demultiplexer (ISL84051), a dual differential 4-Channel multiplexer/demultiplexer (ISL84052) and a triple single pole/double throw (SPDT) switch (ISL84053) designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. All devices have an inhibit pin to simultaneously open all signal paths. ON-resistance is 60Ω with a ±5V supply and 125Ω with a single +5V supply. Each switch can handle rail to rail analog signals. The off-leakage current is only 5nA at +85°C with a ±5V supply. All digital inputs have 0. 8V to 2. 4V logic thresholds, ensuring TTL/CMOS logic compatibility when using a single +3. 3V and +5V supply or dual ±5V supplies. The ISL84051 is a 8-to-1 multiplexer device. The ISL84052 is a dual 4-to-1 multiplexer device. The ISL84053 is a committed triple SPDT, which is perfect for use in 2-to-1 multiplexer applications.

Parameters

AttributesValue
Switch or MUXSwitch/MUX
Channels (#)6
Configuration3 x 2:1
TON (ns)50
TOFF (ns)40
Charge Injection (pC)2
Drain Capacitance (pF)14
Leakage (nA)0.002
RDS (ON) (Ohms)60
Source Cap (pf)3
Vcc (V)2 to 12, ±2 to ±6
VCC (Single) (V)2 - 12
IS (mA)0.0001
Type of SwitchSPDT
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QSOP4.9 x 3.9 x 1.47160.6
SOICN9.9 x 3.9 x 0.00161.3

Applications

  • Portable Equipment
  • Communications Systems Radios Telecom Infrastructure ADSL, VDSL Modems
  • Test Equipment Medical Ultrasound Magnetic Resonance Image CT and PET Scanners (MRI) ATE Electrocardiograph
  • Audio and Video Signal Routing
  • Various Circuits +3V/+5V DACs and ADCs Sample and Hold Circuits Operational Amplifier Gain Switching Networks High Frequency Analog Switching High Speed Multiplexing Integrator Reset Circuits
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL84053IAZActiveAvailableIn StockRoHS:EN
SOIC1ku | $2.0516#Tube20.6mm4.9 x 3.9 x 1.47YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIAUSA
ISL84053IAZ-TActiveN/AOut of StockRoHS:EN
SOIC1ku | $2.0516#Reel20.6mm4.9 x 3.9 x 1.47YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIAUSA
ISL84053IBZActiveAvailableIn StockRoHS:EN
SOIC1ku | $2.0516#Tube31.3mm9.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CPHILIPPINES, MALAYSIAUSA
ISL84053IBZ-TActiveN/AOut of StockRoHS:EN
SOIC1ku | $2.0516#Reel31.3mm9.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINA, MALAYSIA, PHILIPPINESUSA
ISL84053IAZ-T7AObsoleteN/AIn StockRoHS:EN
SOIC16#Reel20.6mm4.9 x 3.9 x 1.47YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL84053IVZObsoleteN/AOut of StockContactTSSOP16#Tube10.7mm5.0 x 4.4 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL84053IVZ-TObsoleteN/AIn StockContactTSSOP16#Reel10.7mm5.0 x 4.4 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?