Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Dual 3A/3A independent outputs
  • 2.5MHz synchronous buck regulator with internal MOSFETs up to 95% efficiency
  • 2% voltage reference accuracy over-temperature
  • 6A current sharing mode operation
  • Internal or external compensation
  • Peak current limiting and hiccup mode short circuit protection
  • Reverse overcurrent protection
  • Over-temperature protection shutdown
  • AEC-Q100 qualified

Description

The ISL78236 is a dual output, 3A/3A, integrated FET buck regulator for point-of-load power applications. The supply voltage range is from 2. 8V to 6V, allowing for the use of a single Li+ cell, three NiMH cells, or a regulated 3V/5V bus input. It is optimized for regulating output voltages down to 1. 2V. Each channel provides an output current up to 3A, which can be combined to form a single 6A output in current sharing mode. The two channels operate 180° out of phase to reduce input RMS current and EMI. The ISL78236 integrates a pair of low ON-resistance P-channel and N-channel internal MOSFETs to maximize efficiency and minimize external component count. It can operate up to 100% duty cycle to maximize operating life as battery voltage drops out. When supplying 3A on each channel, the 100% duty cycle operation limits the dropout voltage to less than 250mV. Other features include internal digital soft-start, independent channel enable for power sequencing, overcurrent protection, and thermal shutdown. The ISL78236 is offered in a 24 Ld 4mmx4mm QFN package with 1mm maximum height. The complete converter occupies less than 1. 5cm2 area. The ISL78236 is AEC - Q100 qualified and is rated for the automotive temperature range (-40°C to +105°C).

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)2
Input Voltage (Min) [Rail 1] (V)2.85
Input Voltage (Max) [Rail 1]6
Output Voltage (Min) [Rail 1] (V)1.2
Output Voltage (Max) [Rail 1] (V)6
Output Current (Max) [Rail 1] (A)6
Switching Frequency Range (Typical) (kHz)2150 - 2500
Control TypeCurrent Mode
Peak Efficiency (%)95
IQ [Rail 1] (µA)30
SYNCH CapabilityYes
Qualification LevelAutomotive
Temp. Range (°C)-40 to +105°C
Simulation Model AvailableN/A

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN4.0 x 4.0 x 0.90240.5

Application Block Diagrams

Vehicle Computer for Future E/E Architecture Block Diagram
Vehicle Computer for Future E/E Architecture
Next-generation vehicle computer system for advanced E/E architecture with high computing power.

Additional Applications

  • DSP and embedded processor power supply
  • Infotainment system power
  • Automotive point of load power

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL78236ARZActiveN/AOut of StockRoHS:EN
QFN1ku | $2.724#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78236ARZ-TActiveN/AOut of StockRoHS:EN
QFN1ku | $2.7224#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA
ISL78236ARZ-T7AActiveN/AOut of StockRoHS:EN
QFN1ku | $3.1724#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIAUSA

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?