Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Qualified for Renesas Rad Tolerant Screening and QCI Flow (R34TB0004EU)
  • Ultra-low RMS noise: 4μVRMS from 10Hz - 100kHz
  • Ultra-low spot noise: 12.5nV/√Hz at 10kHz
  • Ultra-high PSRR
    • 101.5dB at 120Hz, 85dB at 10kHz, 40.9dB at 100kHz, 32.5dB at 1MHz, and 16.5dB at 10MHz
  • Maximum output current: 1A
  • Input voltage range
    • 2.7V to 30V
  • Output voltage range (VOUT): 0.5V to VIN - VDO
  • Low dropout voltage (VDO): 379mV with IOUT = 1A
  • Output voltage adjustability using a single resistor
  • Programmable and internal ILIM with foldback
  • TID Radiation Lot Acceptance Testing (RLAT) (LDR: ≤ 10mrad(Si)/s)
    • ISL75054M30VZ: 30krad(Si)
    • ISL75054M50VZ: 50krad(Si)
  • SEE characterization
    o No DSEE for VIN = 32V at 46MeV•cm2/mg
    o No SEFI at 46MeV•cm2/mg
    o No SET on VOUT at 46MeV•cm2/mg

Description

The ISL75054M is a radiation tolerant low-dropout linear regulator with ultra-low noise and high PSRR used as a power supply for ADC and RF applications. It has an operating supply voltage range of 2.7V to 30V and an output voltage range of 0.5V to VIN - VDO. The device supplies up to 1.0A of current at a typical 379mV dropout voltage. Built-in protection includes foldback, internal and externally programmable current limit, and over-temperature protection. The ISL75054M features excellent noise performance and PSRR for radiation tolerant LDOs, with an ultra-low RMS noise of 4μVRMS from 10Hz to 100kHz and an ultra-high PSRR of 101.5dB at 120Hz.

The ISL75054M is offered in a 16-lead heatsink thin shrink small outline package (HTSSOP) and operates across the full military temperature range of -55°C to +125°C.

Parameters

AttributesValue
RatingSpace
IOUT (A)1
Supply Voltage (min) (V)2.7 - 2.7
Supply Voltage (max) (V)30 - 30
VDO @ IOUTMAX (Typ) (mV)387
VOUT (min) (V)0.5
VOUT (max) (V)29.5
Temp. Range (°C)-55 to +125°C
TID LDR (krad(Si))30, 50
DSEE (MeV·cm2/mg)43
FlowRT Plastic
Qualification LevelRadiation Tolerant Plastic
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP-EP5.0 x 4.4 x 0.90160.6

Product Comparison

ISL75054MISL75051ASEHISL75052SEH
Supply Voltage (min)2.7 - 2.72.2 - 2.24 - 4
Supply Voltage (max)30 - 306 - 613.2 - 13.2
VOUT (min) (V)0.50.80.6
VOUT (max) (V)29.5512.7
IOUT (A)131.5
VDO @ IOUTMAX (Typ) (mV)387225225

Applications

  • RF power supplies for PLLs, VCOs, mixers, LNAs, and PAs
  • Power supplies for low-noise instrumentation amplifiers
  • Power supplies for high-speed/precision data converters
Part NumberStatusSamplesStockPackageTID LDR (krad(Si))Pkg. Dimensions (mm)Qualification LevelTemp. Range (°C)CAGE code
ISL75054M30VZActiveAvailableIn StockTSSOP-EP305.0 x 4.4 x 0.90Radiation Tolerant Plastic-55 to +125°C34371
ISL75054M30VZ-TActiveN/AOut of StockTSSOP-EP305.0 x 4.4 x 0.90Radiation Tolerant Plastic-55 to +125°C34371
ISL75054M30VZ-T7AActiveN/AOut of StockTSSOP-EP305.0 x 4.4 x 0.90Radiation Tolerant Plastic-55 to +125°C34371
ISL75054M50VZActiveN/AOut of StockTSSOP-EP505.0 x 4.4 x 0.90Radiation Tolerant Plastic-55 to +125°C34371
ISL75054M50VZ-TActiveN/AOut of StockTSSOP-EP505.0 x 4.4 x 0.90Radiation Tolerant Plastic-55 to +125°C34371
ISL75054M50VZ-T7AActiveN/AOut of StockTSSOP-EP505.0 x 4.4 x 0.90Radiation Tolerant Plastic-55 to +125°C34371

Renesas Boards & Kits