| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP-EP |
| Pkg. Code: | MPA |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 5.0 x 4.4 x 0.90 |
| Pitch (mm): | 0.6 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| TID LDR (krad(Si)) | 50 |
| Pkg. Type | TSSOP-EP |
| Pkg. Dimensions (mm) | 5.0 x 4.4 x 0.90 |
| Qualification Level | Radiation Tolerant Plastic |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Carrier Type | Tray |
| DSEE (MeV·cm2/mg) | 43 |
| Die Sale Availability? | No |
| Flow | RT Plastic |
| IOUT (A) | 1 |
| Lead Count (#) | 16 |
| Length (mm) | 5 |
| MOQ | 25 |
| Moisture Sensitivity Level (MSL) | 1 |
| PROTO Availability? | No |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-Silver - e4 |
| Pitch (mm) | 0.6 |
| Rating | Space |
| Supply Voltage (max) (V) | 30 - 30 |
| Supply Voltage (min) (V) | 2.7 - 2.7 |
| Thickness (mm) | 0.9 |
| VDO @ IOUTMAX (Typ) (mV) | 387 |
| VOUT (max) (V) | 29.5 |
| VOUT (min) (V) | 0.5 |
| Width (mm) | 4.4 |
The ISL75054M is a radiation tolerant low-dropout linear regulator with ultra-low noise and high PSRR used as a power supply for ADC and RF applications. It has an operating supply voltage range of 2.7V to 30V and an output voltage range of 0.5V to VIN - VDO. The device supplies up to 1.0A of current at a typical 379mV dropout voltage. Built-in protection includes foldback, internal and externally programmable current limit, and over-temperature protection. The ISL75054M features excellent noise performance and PSRR for radiation tolerant LDOs, with an ultra-low RMS noise of 4μVRMS from 10Hz to 100kHz and an ultra-high PSRR of 101.5dB at 120Hz.
The ISL75054M is offered in a 16-lead heatsink thin shrink small outline package (HTSSOP) and operates across the full military temperature range of -55°C to +125°C.