Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • DLA SMD 5962-11212
  • Output current up to 3.0A at TJ = +150°C
  • Output accuracy ±1.5% over MIL temperature range
  • Ultra low dropout:
  • 65mV (typical) dropout at 1.0A
  • 225mV (typical) dropout at 3.0A
  • SET mitigation with no added filtering/diodes
  • Input supply range: 2.2V to 6.0V
  • Fast load transient response
  • Shutdown current of 1μA (typical)
  • Output adjustable using external resistors
  • PSRR 66dB (typical) at 1kHz
  • Enable and PGood feature
  • Programmable soft-start/inrush current limiting
  • Over-temperature shutdown and programmable OCP limits
  • Stable with 47μF min tantalum capacitor
  • Radiation environment
  • High dose rate (50-300rad(Si)/s): 100krad(Si)
  • Low dose rate (0.01rad(Si)/s): 100krad(Si)*
    *Product capability established by initial characterization. The "EH" version is acceptance tested on a wafer-by-wafer basis to 50 krad(Si) at low dose rate.

Description

Support is limited to customers who have already adopted these products.

The ISL75051SEH, ISL75051SRH are radiation hardened low-voltage, high-current, single-output LDOs specified for up to 3.0A of continuous output current. These devices operate over an input voltage range of 2.2V to 6.0V and are capable of providing output voltages of 0.8V to 5.0V adjustable, based on resistor divider setting. Dropout voltages as low as 65mV can be realized using the device. The OCP pin allows the short-circuit output current limit threshold to be programmed by means of a resistor from the OCP pin to GND. The OCP setting range is from 0.5A minimum to 8.5A maximum. The resistor sets the constant current threshold for the output under fault conditions. The thermal shutdown disables the output if the device temperature exceeds the specified value. It subsequently enters an ON/OFF cycle until the fault is removed. The ENABLE feature allows the part to be placed into a low current shutdown mode that typically draws about 1μA. These devices are optimized for fast transient response and single event effects. This reduces the magnitude of SET seen on the output. Additional protection diodes and filters are not needed. These devices are stable with tantalum capacitors as low as 47μF and provide excellent regulation all the way from no load to full load. Programmable soft-start allows the user to program the inrush current by means of the decoupling capacitor value used on the BYP pin.

Parameters

AttributesValue
RatingSpace
IOUT (A)3
Supply Voltage (min) (V)2.2 - 2.2
Supply Voltage (max) (V)6 - 6
VDO @ IOUTMAX (Typ) (mV)225
VOUT (min) (V)0.8
VOUT (max) (V)5
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)86
FlowRH Hermetic
Qualification LevelEM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. Type
DIE

Applications

  • LDO regulator for space application
  • DSP, FPGA and µP core power supplies
  • Post-regulation of switched mode power supplies
  • Down-hole drilling
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)
ISL75051ASEHX/SAMPLEActiveAvailableOut of StockDIEDie Waffle PackNot Applicable0.0 x 0.0 x 0.00YesNot Applicable5-55 to +125°C
ISL75051SEHFE/PROTOObsoleteN/AOut of StockCFP18#Tray1mm11.8 x 9.8 x 0.00No1-55 to +125°C
ISL75051SEHVFObsoleteN/AOut of StockCFP18#Tray1mm11.8 x 9.8 x 0.005962-11212No15-55 to +125°C
ISL75051SEHVFEObsoleteN/AOut of StockCFP18#Tray1mm11.8 x 9.8 x 0.005962-11212No25-55 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?