Skip to main content
3A, Radiation Hardened, Positive, Ultra Low Dropout Regulator

Package Information

Pitch (mm) 0
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.00
Pkg. Type DIE

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) Not Applicable
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Carrier Type Die Waffle Pack
Moisture Sensitivity Level (MSL) Not Applicable
Pitch (mm) 0
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.00
Pb (Lead) Free Yes
Pb Free Category Not Applicable
MOQ 5
Temp. Range -55 to +125°C
CAGE code 34371
DSEE (MeV·cm2/mg) 86
Die Sale Availability? Yes
Flow RH Hermetic
IOUT (A) 3
IOUT (Max) (mA) 3000
Length (mm) 0
Models Available PSPICE
Output Options Adjustable
Output Voltage (Max) (V) 5
Output Voltage (Min) (V) 0.8
PROTO Availability? Yes
Pkg. Type DIE
Qualification Level EM
Rating Space
Supply Voltage (max) (V) 6 - 6
Supply Voltage (min) (V) 2.2 - 2.2
TID HDR (krad(Si)) 100
TID LDR (krad(Si)) 50
Thickness (mm) 0
VDO @ IOUTMAX (Typ) (V) 225
VOUT (max) (V) 5
VOUT (min) (V) 0.8
Width (mm) 0

Description

Support is limited to customers who have already adopted these products.

The ISL75051SEH, ISL75051SRH are radiation hardened low-voltage, high-current, single-output LDOs specified for up to 3.0A of continuous output current. These devices operate over an input voltage range of 2.2V to 6.0V and are capable of providing output voltages of 0.8V to 5.0V adjustable, based on resistor divider setting. Dropout voltages as low as 65mV can be realized using the device. The OCP pin allows the short-circuit output current limit threshold to be programmed by means of a resistor from the OCP pin to GND. The OCP setting range is from 0.5A minimum to 8.5A maximum. The resistor sets the constant current threshold for the output under fault conditions. The thermal shutdown disables the output if the device temperature exceeds the specified value. It subsequently enters an ON/OFF cycle until the fault is removed. The ENABLE feature allows the part to be placed into a low current shutdown mode that typically draws about 1μA. These devices are optimized for fast transient response and single event effects. This reduces the magnitude of SET seen on the output. Additional protection diodes and filters are not needed. These devices are stable with tantalum capacitors as low as 47μF and provide excellent regulation all the way from no load to full load. Programmable soft-start allows the user to program the inrush current by means of the decoupling capacitor value used on the BYP pin.