Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Qualified to Renesas Rad Hard QML-V Equivalent Screening and QCI Flow (R34TB0001EU)
    • All screening and QCI are in accordance with MIL-PRF-38535 Class-V
  • PVIN supply range: 3V to 18V
    • Independent clock output supply: 3V to 5.5V
  • Programmable output frequency starting at 25kHz
  • Internal or external clock source
  • Programmable phase delay as low as 15° increments
  • I2C/SMBus compatible
  • I2C/SMBus or pin strapping to set frequency and phase
  • TID Rad Hard Assurance (RHA) testing
    • LDR (≤10mrad(Si)/s): 75krad(Si)
  • SEE characterization
    • No DSEE for PVIN = 20.7V, VCC = 5.5V, and VCCEXT = 6.5V at 86MeV·cm²/mg
    • SEFI <10µm2 at 86MeV·cm²/mg
    • No missing pulse SETs and frequency deviation SETs <3.6% on CLKOUTx at 86MeV·cm²/mg

Description

The ISL74420SLH is a radiation hardened, quad-output clock fanout IC with an optional internal 48MHz oscillator, tunable by ±10% using an external resistor. It is designed to deliver synchronization clocks for space-grade and high-reliability power systems and is particularly effective in multiphase power converters, where precise clock alignment and phase control are essential for optimal current sharing and reduced EMI.

Each output can be independently programmed with a unique frequency division and phase delay, enabling fine-grained timing control across multiple power stages. For applications that require more than four outputs, multiple ISL74420SLH devices can be cascaded, supporting scalable clock distribution across complex systems.

Configuration is supported via hardware selection pins or through an I²C/SMBus interface, offering both fixed and dynamic programmability to meet a range of design needs.

The ISL74420SLH is available in a 48-lead TQFP-EP hermetic package and is fully specified across the -55°C to +125°C temperature range, making it a robust solution for timing and synchronization in space and other mission-critical environments.

Parameters

AttributesValue
RatingSpace
Cascadable?Yes
InterfaceI2C
Minimum Clock Frequency25kHz
Maximum Clock Frequency48MHz
Outputs (#)4
Output Clock Supply Voltage (min) (V)3
Output Clock Supply Voltage (max) (V)5.5
Supply current (mA)33
Supply Voltage (min) (V)3 - 3
Supply Voltage (max) (V)18 - 18
Temp. Range (°C)-55 to +125°C
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86
FlowRH Hermetic
Qualification LevelClass Ve
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CQFP10.0 x 10.0 x 0.00480.6

Applications

  • Multiphase power converters
  • Synchronizing multiple converters on one board to control EMI and crosstalk
Part NumberStatusSamplesStockPackageTID LDR (krad(Si))Pkg. Dimensions (mm)Qualification LevelTemp. Range (°C)
ISL74420SLHF/PROTOActiveAvailableOut of StockCQFP10.0 x 10.0 x 0.00Class Ve-55 to +125°C
ISL74420SLHMFActiveN/AOut of StockCQFP7510.0 x 10.0 x 0.00Class Ve-55 to +125°C
ISL74420SLHMXActiveN/AOut of StockPackage75Class Ve-55 to +125°C
ISL74420SLHX/SAMPLEActiveN/AOut of StockPackageClass Ve-55 to +125°C

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?