| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LYE |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.90 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| TID LDR (krad(Si)) | 30 |
| Frequency Range (MHz) | 500 - 6500 |
| Gain (dB) | 16.6dB |
| Noise Figure (dB) | 2.2 |
| OP1dB (dBm) | 21.5 |
| Input Supply Range (V) | 3.15 - 5.25 |
| DSEE (MeV·cm2/mg) | 43 |
| Lead Count (#) | 16 |
| Pkg. Type | QFN |
| Carrier Type | Tray |
| Length (mm) | 3 |
| MOQ | 25 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-Silver - e4 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.90 |
| Temp. Range (°C) | -55 to +105°C |
| Thickness (mm) | 0.9 |
| Width (mm) | 3 |
The ISL74324M is a radiation tolerant 500MHz to 6500MHz SiGe BiCMOS high-gain broadband radio-frequency (RF) amplifier. The combination of a low noise figure (NF) and high linearity performance allows the device to be used in both receiver and transmitter applications.
The ISL74324M operates with a single 5V or 3.3V power supply using a nominal 60mA. With a supply voltage of 5V, the ISL74324M provides 16.6dB gain with +38.4dBm OIP3 and 2.2dB noise figure at 4200. Additionally, it is bias adjustable and can be operated as low as at 40mA for improved efficiency. This device incorporates a convenient shutdown capability through the STBY pin.
The ISL74324M is packaged in a 3mm x 3mm, 16-pin QFN with 50Ω single-ended RF input and output impedances for ease of integration into the signal path.