Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Wide operating voltage range of 4.5V to 13.2V
    • Up to 14.7V logic inputs (regardless of VDD level)
  • Inverting and non-inverting inputs
  • Optimized to drive enhancement-mode GaN FETs
    • Internal 4.5V regulated gate drive voltage
    • Independent outputs for adjustable turn-on/turn-off speeds
  • Full military temperature range operation
    • TA = -55°C to +125°C
    • TJ = -55°C to +150°C
  • Radiation hardness assurance (wafer-by-wafer)
    • High Dose Rate (HDR) (50-300rad(Si)/s): 100krad(Si) (ISL70040SEH only)
    • Low Dose Rate (LDR) (0.01rad(Si)/s): 75krad(Si)
  • SEE hardness (refer to the ISL70040SEH, ISL73040SEH SEE Report for details)
    • No SEB/L LETTH, VDD = 14.7V: 86MeV•cm2/mg
    • No SET, LETTH, VDD = 13.2V: 86MeV•cm2/mg
  • Electrically screened to DLA SMD 5962-17233

Description

The ISL70040SEH is a low-side driver designed to drive enhancement-mode Gallium Nitride (GaN) FETs in isolated topologies and boost-type configurations. The ISL70040SEH operates with a supply voltage from 4.5V to 13.2V and has both inverting (INB) and non-inverting (IN) inputs to satisfy requirements for inverting and non-inverting gate drives with a single device. The ISL70040SEH has a 4.5V gate drive voltage (VDRV) generated using an internal regulator, which prevents the gate voltage from exceeding the maximum gate-source rating of enhancement-mode GaN FETs. The gate drive voltage also features an undervoltage lockout (UVLO) protection that ignores the inputs (IN/INB) and keeps OUTL turned on to ensure the GaN FET is in an OFF state whenever VDRV is below the UVLO threshold. The ISL70040SEH's input can withstand voltages up to 14.7V regardless of the VDD voltage. This allows the inputs to be connected directly to most PWM controllers. The device's split outputs offer the flexibility to adjust the turn-on and turn-off speed independently by adding additional impedance to the turn-on/off paths. The ISL70040SEH operates across the military temperature range from -55°C to +125°C and is offered in an 8 Ld hermetically sealed ceramic Surface Mount Device (SMD) package or die form.

Parameters

AttributesValue
RatingSpace
Driver TypeLow Side
FET TypeGaNFET
Input VCC (Min) (V)4.5
Input VCC (Max) (V)13.2
Low Side Rise Time (max) (ns)90
Low Side Fall Time (max) (ns)50
Drivers (#)1
Output TypeInverting/Non-inverting
Peak Output Source Current (A)1.5
Peak Output Sink Current (A)2.8
Gate Drive (V)4.5
Temp. Range (°C)-40 to +125°C, -55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
—0.0 x 0.0 x 0.00——
CLCC6.0 x 6.0 x 1.7881.4
DIE———

Applications

  • Flyback and forward converters
  • Boost and PFC converters
  • Secondary synchronous FET drivers
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Qualification LevelDLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)
ISL70040SEHL/PROTOActiveAvailableOut of StockContactCLCC8#TrayNot Applicable1.4mm6.0 x 6.0 x 1.78EMExemptGold Plate over compliant Undercoat-e41-55 to +125°C
ISL70040SEHVLActiveN/AIn StockContactCLCC8#TrayNot Applicable1.4mm6.0 x 6.0 x 1.78Class V5962R1723301VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C
ISL70040SEHVXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIEClass V5962R1723301V9ANo100-55 to +125°C
ISL70040SEHX/SAMPLEActiveN/AOut of StockContactPackageDie Waffle PackNot Applicable0.0 x 0.0 x 0.00EMYesNot Applicable5-40 to +125°C

Renesas Boards & Kits

Support Communities

  1. ISL70040seh

    Can someone provide a ECCN for a ISL70040SEH Thanks Kevin

    Aug 28, 2024

Knowledge Base

  1. What is the maximum switching frequency for your ISL70040SEH and ISL73040SEH GaN FET Drivers?

    Our recommendation is 1MHz, but you also need to consider the capability of the capacitors and inductors used.

    Jul 3, 2025
  2. HS-4423 Model

    ... plans to make one for these legacy parts. For new designs you may want to switch to GaN transistors and one of our GaN FET drivers (ISL70040SEH, ISL73040SEH or ISL71040M). We have models available today for these GaN FET drivers.   Suitable Products HS-4423RH, HS-4423EH, HS-4423BRH, HS-4423BEH

    Apr 15, 2026
  3. How does the GaN FET low side driver prevent voltages that can damage the gate of the GaN FET?

    Question: How does the Gallium Nitride (GaN) FET low side driver prevent voltages that can damage the gate of the GaN FET?   Answer: The driver uses an internal regulator that precisely controls the gate drive voltage, even over temperature extremes and radiation.   GaN Drivers: ISL70040SEH, ISL73040SEH GaN FETS: ISL70023SEH, ISL70024SEH ...

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?