Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Very-low rDS(ON) 5mΩ (typical)
  • Ultra-low total gate charge 14nC (typical)
  • SEE hardness (see SEE report for details) - SEL/SEB LETTH (VDS = 100V, VGS = 0V): 86MeV•cm2/mg
  • ISL70023SEH radiation accepting testing
    • High dose rate (50-300rad(Si)/s): 100krad(Si)
    • Low dose rate (0.01rad(Si)/s) : 75krad(Si)
  • ISL73023SEH radiation accepting testing - Low dose rate (0.01rad(Si)/s) : 75krad(Si)
  • Ultra-small hermetically sealed 4 Ld Surface Mount Device (SMD) package: Package area: 42mm2
  • Full military-temperature range operation
    • TA = -55°C to +125°C
    • TJ = -55°C to +150°C

Description

The ISL70023SEH and ISL73023SEH are 100V N-channel enhancement mode GaN power transistors. These GaN FETs have been characterized for destructive Single-Event Effects (SEE) and tested for Total Ionizing Dose (TID) radiation. Applications for these devices include commercial aerospace, medical, and nuclear power generation. GaN's exceptionally high electron mobility and low temperature coefficient allow for very-low rDS(ON), while its lateral device structure and majority carrier diode provide exceptionally low QG and zero QRR. The end result is a device that can operate at a higher switching frequency with more efficiency while reducing the overall solution size. Combining the exceptional performance of the GaN FET in a hermetically sealed Surface Mount Device (SMD) package with manufacturing in a MIL-PRF-38535 like flow results in best-in-class power transistors that are ideally suited for high-reliability applications.

Parameters

AttributesValue
RatingSpace
VDS (V)100
IDS (A)60
VGS(TH) (Max) (V)2.5
VGS (Max) (V)6
RDSON (Typ) (mΩ)5
Qg typ (nC)2.5
Thermal Resistance θJC (°C/W)3.1
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86
FlowRH Hermetic
Qualification LevelClass Ve, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
—0.0 x 0.0 x 0.00—
CLCC9.0 x 4.7 x 1.834
DIE——

Applications

  • Switching regulation
  • Motor drives
  • Relay drives
  • Inrush protection
  • Down hole drilling
  • High reliability industrial
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pkg. Dimensions (mm)Qualification LevelPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL70023SEHL/PROTOActiveAvailableIn StockContactCLCC4#TrayNot Applicable9.0 x 4.7 x 1.83EMYesGold Plate over compliant Undercoat-e41-55 to +125°C34371
ISL70023SEHMLActiveN/AIn StockContactCLCC4#TrayNot Applicable9.0 x 4.7 x 1.83Class VeYesGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL70023SEHMXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIEClass VeNo100-55 to +125°C34371
ISL70023SEHX/SAMPLEActiveAvailableOut of StockContactPackageDie Waffle Pack0.0 x 0.0 x 0.00EMNoNot Applicable5-55 to +125°C34371

Renesas Boards & Kits

Knowledge Base

  1. ISL70023SEH / ISL73023SEH Thermal Resistance Junction to Case Top

    The Theta-jc (to the package top) is 14C/W.

    Sep 18, 2024
  2. What are the benefits to selecting GaN FETs over MOSFETs?

    Question: What are the benefits to selecting Gallium Nitride (GaN) FETs over MOSFETs?   Answer: Higher efficiency due to much lower gate charge and Rdson, and a smaller physical form factor due to the ability to switch at higher frequencies.   GaN FETS: ISL70023SEH, ISL70024SEH, ISL73023SEH, ISL73024SEH

  3. What kind of price premium should I expect for your rad hard GaN FETs vs. other rad hard MOSFETs?

    Question: What kind of price premium should I expect?   Answer: In comparison to the closest rad hard MOSFET available, expect to pay very similar pricing for a given volume point.   GaN FETS: ISL70023SEH, ISL70024SEH, ISL73023SEH, ISL73024SEH

View All Results from Knowledge Base (6)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?