Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Precision duty cycle and deadtime control
  • 100µA start-up current
  • Adjustable delayed overcurrent shutdown and restart
  • Adjustable oscillator frequency up to 2MHz
  • 1A MOSFET gate drivers
  • Adjustable soft-start
  • Internal over-temperature protection
  • 35ns control to output propagation delay
  • Small size and minimal external component count
  • Input undervoltage protection
  • Pb-free (RoHS compliant)

Description

The ISL6745A is a low-cost, double-ended, voltage-mode PWM controller designed for half-bridge and full-bridge power supplies and line-regulated bus converters. It provides precise control of switching frequency, adjustable soft-start, and overcurrent shutdown. In addition, the ISL6745A allows for accurate adjustment of MOSFET non-overlap time (dead time) with dead times as low as 35ns, allowing power engineers to optimize the efficiency of open-loop bus converters. The ISL6745A also includes a control voltage input for closed-loop PWM and line voltage feed-forward functions. The ISL6745A is identical to the ISL6745, but is optimized for higher noise environments. Low start-up and operating currents allow for easy biasing in both AC/DC and DC/DC applications. This advanced BiCMOS design also features adjustable switching frequency up to 1MHz, 1A FET drivers, and very low propagation delays for a fast response to overcurrent faults. The ISL6745A is available in a space-saving 10 Ld MSOP package and is assured to meet rated specifications across a wide -40 °C to +105 °C temperature range.

Applications

  • Half-bridge converters
  • Full-bridge converters
  • Line-regulated bus converters
  • AC/DC power supplies
  • Telecom, datacom and file server power
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL6745AAUZObsoleteN/AIn StockRoHS:EN
MSOP10#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C
ISL6745AAUZ-TObsoleteN/AIn StockRoHS:EN
MSOP10#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?