Features
- Drives Two N-Channel MOSFETs
- Adaptive Shoot-Through Protection
- 0.4Ω On-Resistance and 4A Sink Current Capability
- Supports High Switching Frequency
- Fast Output Rise and Fall
- Ultra Low Three-State Hold-Off Time (20ns)
- ISL6605 Replacement with Enhanced Performance
- BOOT Capacitor Overcharge Prevention (ISL6609A)
- Low VF Internal Bootstrap Diode
- Low Bias Supply Current
- Enable Input and Power-On Reset
- QFN Package
- Compliant to JEDEC PUB95 MO-220 QFN-Quad Flat No Leads-Product Outline
- Near Chip-Scale Package Footprint; Improves PCB Efficiency and Thinner in Profile
- Pb-Free (RoHS Compliant)
Description
The ISL6609, ISL6609A is a high frequency, MOSFET driver optimized to drive two N-Channel power MOSFETs in a synchronous-rectified buck converter topology. This driver combined with an Intersil ISL63xx or ISL65xx multiphase PWM controller forms a complete single-stage core-voltage regulator solution with high efficiency performance at high switching frequency for advanced microprocessors. The IC is biased by a single low voltage supply (5V), minimizing driver switching losses in high MOSFET gate capacitance and high switching frequency applications. Each driver is capable of driving a 3nF load with less than 10ns rise/fall time. Bootstrapping of the upper gate driver is implemented via an internal low forward drop diode, reducing implementation cost, complexity, and allowing the use of higher performance, cost effective N-Channel MOSFETs. Adaptive shoot-through protection is integrated to prevent both MOSFETs from conducting simultaneously. The ISL6609, ISL6609A features 4A typical sink current for the lower gate driver, enhancing the lower MOSFET gate hold-down capability during PHASE node rising edge, preventing power loss caused by the self turn-on of the lower MOSFET due to the high dV/dt of the switching node. The ISL6609, ISL6609A also features an input that recognizes a high-impedance state, working together with Intersil multiphase PWM controllers to prevent negative transients on the controlled output voltage when operation is suspended. This feature eliminates the need for the schottky diode that may be utilized in a power system to protect the load from negative output voltage damage. In addition, the ISL6609A's bootstrap function is designed to prevent the BOOT capacitor from overcharging, should excessively large negative swings occur at the transitions of the PHASE node.
Applications
- Core Voltage Supplies for Intel® and AMD® Microprocessors
- High Frequency Low Profile High Efficiency DC/DC Converters
- High Current Low Voltage DC/DC Converters
- Synchronous Rectification for Isolated Power Supplies
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pitch (mm) | Pkg. Dimensions (mm) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ISL6609CBZ | Obsolete | N/A | Out of Stock | Contact | SOIC | 8# | Tube | 1.3mm | 4.9 x 3.9 x 0.00 | No | 0 to +70°C | ||
| ISL6609CBZ-T | Obsolete | N/A | Out of Stock | Contact | SOIC | 8# | Reel | 1.3mm | 4.9 x 3.9 x 0.00 | No | 0 to +70°C | ||
| ISL6609CRZ | Obsolete | N/A | Out of Stock | Contact | QFN | 8# | Tube | 0.7mm | 3.0 x 3.0 x 0.90 | No | 0 to +70°C | ||
| ISL6609CRZ-T | Obsolete | N/A | Out of Stock | Contact | QFN | 8# | Reel | 0.7mm | 3.0 x 3.0 x 0.90 | No | 0 to +70°C | ||
| ISL6609IBZ | Obsolete | N/A | Out of Stock | Contact | SOIC | 8# | Tube | 1.3mm | 4.9 x 3.9 x 0.00 | No | -40 to +85°C | ||
| ISL6609IBZ-T | Obsolete | N/A | Out of Stock | Contact | SOIC | 8# | Reel | 1.3mm | 4.9 x 3.9 x 0.00 | No | -40 to +85°C | ||
| ISL6609IRZ | Obsolete | N/A | In Stock | RoHS:EN | QFN | 8# | Tube | 3 | 0.7mm | 3.0 x 3.0 x 0.90 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
| ISL6609IRZ-T | Obsolete | N/A | Out of Stock | RoHS:EN | QFN | 8# | Reel | 3 | 0.7mm | 3.0 x 3.0 x 0.90 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
Filters
Applied Filters
- Product Change NoticePDF 326 KB May 21, 2021
- Product AdvisoryPDF 106 KB PA16061 Jun 08, 2016
- Product Change NoticePDF 151 KB PCN13064 Nov 21, 2013
- Product Change NoticePDF 222 KB PCN13025B Oct 25, 2013
- Product Change NoticePDF 207 KB PCN13013 Mar 19, 2013
- Product Change NoticePDF 108 KB PCN12068 Aug 21, 2012
- Product Change NoticePDF 248 KB PCN10055 Jun 30, 2010
- Application NotePDF 397 KB an1684 Jan 19, 2004AI-generated Summary: The document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design and safety, disclaims liability for damages, and clarifies no intellectual property licenses are granted. Products are categorized by quality grades with specific application recommendations. Users must comply with laws, avoid unauthorized modifications, and ensure safe use within specified conditions. Contact details for Renesas Electronics sales offices worldwide are provided.
- Application NotePDF 509 KB an1681 Jan 19, 2004AI-generated Summary: The document explains grounding techniques for PCB layouts using a dual op amp example on a single-layer copper board. It compares three grounding schemes: a center spine ground trace, an outer ground plane, and a split/star ground plane, highlighting the benefits of single-point grounding to minimize noise and antenna effects. It emphasizes following current paths, minimizing loop lengths, and ensuring close forward and return paths to reduce interference. The document also includes disclaimers on product use, quality grades, safety, and legal compliance.
- Application NotePDF 576 KB an1116 Jan 05, 2004AI-generated Summary: The document details various CMOS driver circuits including a self-powered DC stable 100V half bridge driver using EL7972 and EL7501, an IGBT half bridge driver with EL7981, and a self-oscillating IGBT driver operating at 25kHz. It also covers a 40W 12V synchronous step-down regulator using EL7761, a simple undervoltage lockout circuit using zener diodes, and a video sync pulse generator with EL7501. Additionally, it explains a resonant gate driver circuit that boosts gate voltage swing and improves efficiency by using external diodes and inductors.
Recommended Documents (1)
Datasheets (1)
Manuals & Guides (1)
- Application NotePDF 397 KB an1684 Jan 19, 2004AI-generated Summary: The document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design and safety, disclaims liability for damages, and clarifies no intellectual property licenses are granted. Products are categorized by quality grades with specific application recommendations. Users must comply with laws, avoid unauthorized modifications, and ensure safe use within specified conditions. Contact details for Renesas Electronics sales offices worldwide are provided.
- Application NotePDF 509 KB an1681 Jan 19, 2004AI-generated Summary: The document explains grounding techniques for PCB layouts using a dual op amp example on a single-layer copper board. It compares three grounding schemes: a center spine ground trace, an outer ground plane, and a split/star ground plane, highlighting the benefits of single-point grounding to minimize noise and antenna effects. It emphasizes following current paths, minimizing loop lengths, and ensuring close forward and return paths to reduce interference. The document also includes disclaimers on product use, quality grades, safety, and legal compliance.
- Application NotePDF 576 KB an1116 Jan 05, 2004AI-generated Summary: The document details various CMOS driver circuits including a self-powered DC stable 100V half bridge driver using EL7972 and EL7501, an IGBT half bridge driver with EL7981, and a self-oscillating IGBT driver operating at 25kHz. It also covers a 40W 12V synchronous step-down regulator using EL7761, a simple undervoltage lockout circuit using zener diodes, and a video sync pulse generator with EL7501. Additionally, it explains a resonant gate driver circuit that boosts gate voltage swing and improves efficiency by using external diodes and inductors.
Application Notes & White Papers (3)
- Product Change NoticePDF 326 KB May 21, 2021
- Product AdvisoryPDF 106 KB PA16061 Jun 08, 2016
- Product Change NoticePDF 151 KB PCN13064 Nov 21, 2013
- Product Change NoticePDF 222 KB PCN13025B Oct 25, 2013View More (10)
Product Notices (PCN, EOL, etc) (10)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- DocumentPDF 293 KB tb363 May 04, 2018
Other (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.