Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Equalizes both 960H and 720H video
  • Equalizes up to 4000 feet of Cat 5/Cat 6 and up to 5000 feet (1500m) of RG-59
  • Fully automatic, stand-alone operation - no user adjustment required
  • 13MHz -3dB bandwidth
  • ±8kV ESD protection on all inputs
  • Automatic cable type compensation
  • Compatible with color or monochrome, 960H, NTSC or PAL signals
  • Automatic polarity detection and inversion
  • Compensates for ±3dB source variation (in addition to cable losses)
  • Optional serial interface adds additional functionality
  • Works with single-ended or differential inputs
  • Output drives up to two 150Ω video loads

Description

The ISL59960 is a single-channel adaptive equalizer for 960H (WD1) or 720H (D1) composite video designed to automatically compensate for long runs of CAT 5/CAT 6 or RG-59 cable, producing high quality video output with no user interaction. The ISL59960 equalizes up to 4000 feet (1200 meters) of CAT 5/CAT 6 cable. 960MegaQ™ compensates for high frequency cable losses of up to 70dB at 9MHz, as well as source amplitude variations up to ±3dB. The ISL59960 operates from a single +5V supply. Inputs are AC-coupled and internally DC-restored. The output can drive 2VP-P into two source-terminated 75Ω loads (AC-coupled or DC-coupled).

Applications

  • Surveillance video
  • Video distribution
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL59960IRZObsoleteN/AIn StockRoHS:EN
QFN20#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL59960IRZ-T7ObsoleteN/AOut of StockRoHS:EN
QFN20#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL59960IRZ-T7AObsoleteN/AOut of StockRoHS:EN
QFN20#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?