Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL58797 is a highly integrated, single supply laser diode driver designed to support multi-standard writable optical drives in CD, DVD, and Blu-Ray formats at various speeds. It is a ‘hybrid’ part having an interface compatible with a conventional LDD, but an internal architecture similar to a write strategy LDD. This combination adds versatility to the conventional interface. The ISL58797 also features PDIC (OEIC) control pins; which help reduce the signal lines on the Flex cables. The rise time, fall time and overshoot of all outputs are adjustable to compensate for high and low resistance lasers. The ISL58797 architecture includes dual write current banks, which can be selected using the bank select line, BSEL. This eliminates the need to synchronize the serial port to the media. The oscillator is internally activated through program assignment to attach to any WEN state. The WEN lines have internal 100Ω termination resistors. There is a skew detector on the WEN receiver outputs.

Parameters

AttributesValue
Rise Time (μs)0.65
Fall Time0.00045
IOUT (A)1
Internal OscillatorYes
ModulationVariable
OutputCurrent
Power-DownYes
Parametric ApplicationsCombination DVD, CD, and Blue Writable Drives, BD Camcorders, BD Video Recorders
Qualification LevelStandard
Temp. Range (°C)-10 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN4.0 x 4.0 x 0.75240.5

Applications

  • Combination DVD, CD, and Blue Writable Drives
  • BD Camcorders
  • BD Video Recorders
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL58797CRTZ-T13ActiveAvailableOut of StockRoHS:EN
TQFN1ku | $1.3824#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-10 to +85°CMALAYSIATAIWAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?