| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | MNE |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 9.7 x 4.4 x 0.00 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0040 |
| RoHS (ISL5857IAZ) | Download |
| Lead Count (#) | 28 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Conversion Rate (Max) (kSPS) | 260000 |
| Differential NonLinearity LSB | 1 |
| Integral NonLinearity LSB | 1.25 |
| Length (mm) | 9.7 |
| MOQ | 200 |
| Output I/V | I |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 9.7 x 4.4 x 0.00 |
| Pkg. Type | TSSOP |
| Power (text) | 157mW at 260Msps |
| Qualification Level | Standard |
| Resolution (bits) | 12 |
| SFDR (Typical) to Nyquist | 73dBc 10MHz@130Msps |
| Supply Voltage Vs Range | 3.3 |
| VREF (V) | Int/Ext |
| VS (Max) (V) | 3.3 |
| VS (Min) (V) | 3.3 |
| Width (mm) | 4.4 |
The ISL5857 is a 12-bit, 260+MSPS (Mega Samples Per Second), CMOS, high speed, low power, D/A (digital-to-analog) converter designed specifically for use in high performance communication systems such as base transceiver stations utilizing 2. 5G or 3G cellular protocols. This device complements the ISL5x57 family of high speed converters, which include 10, 12, and 14-bit devices.