Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 400MHz -3dB bandwidth
  • 2350V/μs typ slew rate, RL = 150Ωto V+/2
  • Single-supply operation from +3V to +5.5V
  • Rail-to-rail output
  • Input ground sensing
  • Fast 25ns disable time
  • Pb-free (RoHS compliant)

Description

The ISL55033 is a triple rail-to-rail output gain block with a -3dB bandwidth of 400MHz and slew rate of 2350V/μs into a 150Ω load. The ISL55033 has a fixed gain of +2. The inputs are capable of sensing ground. The outputs are capable of swinging to 0. 45V to either rail through a 150Ω resistor connected to V+/2. The ISL55033 is designed for general purpose video applications. The part includes a fast-acting global disable/power-down function. The ISL55033 is available in a 12 Ld TQFN package. Operation is specified over the -40°C to +85°C temperature range.

Applications

  • Video Amplifiers
  • Set-Top Boxes
  • Video Distribution
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL55033IRTZObsoleteN/AIn StockRoHS:EN
TQFN12#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL55033IRTZ-T13ObsoleteN/AOut of StockRoHS:EN
TQFN12#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?