Skip to main content
Renesas Electronics Corporation

Features

  • Fully Specified for 10% Tolerances at VS = ±5V and V+ = 12V, 5V and 3.3V
  • Four Separately Controlled SPST Switches
  • Pin Compatible with DG411/DG412/DG413
  • ON Resistance (RON Max.) 25Ω
  • RON Matching Between Channels <1Ω
  • Low Power Consumption (PD) <1µW
  • Low Off Leakage Current (Max at 85°C) 2.5nA
  • Fast Switching Action
  • tON 52ns
  • tOFF 40ns
  • Minimum 2000V ESD Protection per Method 3015.7
  • TTL, CMOS Compatible
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Description

The Intersil ISL43143-ISL43145 devices are CMOS, precision, quad SPST analog switches designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (1µW), low leakage currents (5nA max), and fast switching speeds (tON = 52ns, tOFF = 40ns). A 5Ω maximum RON flatness ensures signal fidelity, while channel-to-channel mismatch is guaranteed to be less than 2Ω. The ISL43143/ISL43144/ISL43145 are quad single-pole/ single-throw (SPST) devices. The ISL43143 has four normally closed (NC) switches; the ISL43144 has four normally open (NO) switches; the ISL43145 has two NO and two NC switches and can be used as a dual SPDT, or a dual 2:1 multiplexer.

Parameters

AttributesValue
Switch or MUXSwitch
Channels (#)4
ConfigurationNO
TON (ns)52
TOFF (ns)40
Charge Injection (pC)5
Drain Capacitance34
Leakage (nA)0.2
RDS (ON) (Ohms)18
Source Cap (pf)10
Supply Voltage Vcc Range2 to 12, ±2 to ±6
VCC (Single) (V)2 - 12
IS (mA)1.0E-5
Type of SwitchSPST
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP5.0 x 4.4 x 0.00160.7

Applications

  • Battery Powered, Handheld, and Portable Equipment Barcode Scanners Laptops, Notebooks, Palmtops
  • Communications Systems Radios XDSL and PBX/PABX RF "Tee" Switches Base Stations
  • Test Equipment Medical Ultrasound Electrocardiograph ATE
  • Audio and Video Switching
  • General Purpose Circuits +3V/+5V DACs and ADCs Digital Filters Operational Amplifier Gain Switching Networks High Frequency Analog Switching High Speed Multiplexing

Applied Filters: