Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High VOD: 3.1V (Typ) into RD = 54Ω
  • Low bus currents: 125μA constitutes a true 1/8 unit load
  • Allows for up to 512 transceivers on the bus
  • ±16.5kV ESD protection on bus I/O pins
  • High transient overvoltage tolerance of ±100V
  • Full fail-safe outputs for open or shorted inputs
  • Hot plug capability - driver and receiver outputs remain high-impedance during power-up and power-down
  • Supported data rates: 115kbps, 1Mbps, 20Mbps
  • Low supply current (driver disabled): 550μA
  • Ultra-low shutdown current: 70nA

Description

The ISL315xE family of 5V powered RS-485/RS-422 transceivers features high output drive and high ESD protection. The devices withstand ±16. 5kV IEC61000-4- 2 ESD strikes without latch-up. The large output voltage of 3. 1V typical into a 54Ω load provides high noise immunity, and enables the drive of up to 8000ft long bus segments, or eight 120Ω terminations in a star topology. These devices possess less than 125μA bus input currents, thus constituting a true 1/8 unit load. The high output drive combined with the low bus input currents allows for connecting up to 512 transceivers on the same bus. The receiver inputs feature a full fail-safe design that turns the receiver outputs high when the bus inputs are open or shorted. The ISL315xE family includes half and full-duplex transceivers with active-high driver-enable pins and active-low receiver enable pins. These transceivers support data rates of 115kbps, 1Mbps, and 20Mbps. Their performance is characterized from -40°C to +85°C.

Parameters

AttributesValue
Temp. Range (°C)-40 to +85°C
Devices Allowed on Bus256

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
MSOP3.0 x 3.0 x 0.85100.5
SOICN8.7 x 3.9 x 0.00141.3

Application Block Diagrams

48V BLDC Motor Position Control Block Diagram
48V BLDC Motor Position Control
Efficient BLDC motor system with precise control, rapid wake-up, and seamless component integration.

Additional Applications

  • Utility Meters and Automated Meter Reading Systems
  • High Node Count Systems
  • PROFIBUS® and Field Bus Networks, and Factory Automation
  • Security Camera Networks
  • Building Lighting and Environmental Control Systems
  • Industrial/Process Control Networks

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL3156EIBZActiveAvailableIn StockRoHS:EN
SOIC1ku | $0.8114#Tube31.3mm8.7 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINA, TAIWAN, MALAYSIAUSA
ISL3156EIBZ-TActiveAvailableIn StockRoHS:EN
SOIC1ku | $0.8114#Reel31.3mm8.7 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINA, TAIWAN, MALAYSIAUSA
ISL3156EIUZActiveAvailableIn StockRoHS:EN
MSOP1ku | $0.8110#Tube10.5mm3.0 x 3.0 x 0.85YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, THAILANDUSA
ISL3156EIUZ-TActiveN/AIn StockRoHS:EN
MSOP1ku | $0.8110#Reel10.5mm3.0 x 3.0 x 0.85YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, THAILANDUSA
ISL3156EIUZ-T7AActiveAvailableIn StockRoHS:EN
MSOP1ku | $1.1810#Reel10.5mm3.0 x 3.0 x 0.85YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, THAILANDUSA
ISL3156EIBZ-T7AObsoleteN/AOut of StockRoHS:EN
SOIC14#Reel31.3mm8.7 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?