Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High VOD: 3.1V (Typ) into RD = 54Ω
  • Low bus currents: 125μA constitutes a true 1/8 unit load
  • Allows for up to 512 transceivers on the bus
  • ±16.5kV ESD protection on bus I/O pins
  • High transient overvoltage tolerance of ±100V
  • Full fail-safe outputs for open or shorted inputs
  • Hot plug capability - driver and receiver outputs remain high-impedance during power-up and power-down
  • Supported data rates: 115kbps, 1Mbps, 20Mbps
  • Low supply current (driver disabled): 550μA
  • Ultra-low shutdown current: 70nA

Description

The ISL315xE family of 5V powered RS-485/RS-422 transceivers features high output drive and high ESD protection. The devices withstand ±16. 5kV IEC61000-4- 2 ESD strikes without latch-up. The large output voltage of 3. 1V typical into a 54Ω load provides high noise immunity, and enables the drive of up to 8000ft long bus segments, or eight 120Ω terminations in a star topology. These devices possess less than 125μA bus input currents, thus constituting a true 1/8 unit load. The high output drive combined with the low bus input currents allows for connecting up to 512 transceivers on the same bus. The receiver inputs feature a full fail-safe design that turns the receiver outputs high when the bus inputs are open or shorted. The ISL315xE family includes half and full-duplex transceivers with active-high driver-enable pins and active-low receiver enable pins. These transceivers support data rates of 115kbps, 1Mbps, and 20Mbps. Their performance is characterized from -40°C to +85°C.

Parameters

AttributesValue
Temp. Range (°C)-40 to +85°C
Devices Allowed on Bus256

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
MSOP3.0 x 3.0 x 0.0080.7
SOICN4.9 x 3.9 x 0.0081.3

Application Block Diagrams

Triac-Based Motor Controller Block Diagram
Triac-Based Motor Controller
Triac-based motor controllers offer cost-effective, reliable AC motor control with easy integration for small systems.

Additional Applications

  • Utility Meters and Automated Meter Reading Systems
  • High Node Count Systems
  • PROFIBUS® and Field Bus Networks, and Factory Automation
  • Security Camera Networks
  • Building Lighting and Environmental Control Systems
  • Industrial/Process Control Networks
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL3152EIBZActiveAvailableIn StockRoHS:EN
SOIC1ku | $0.788#Tube31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINA, TAIWANUSA
ISL3152EIBZ-TActiveN/AIn StockRoHS:EN
SOIC1ku | $0.788#Reel31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINA, TAIWANUSA
ISL3152EIBZ-T7ActiveN/AIn StockRoHS:EN
SOIC1ku | $0.788#Reel31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINA, TAIWANUSA
ISL3152EIBZ-T7AActiveN/AIn StockRoHS:EN
SOIC1ku | $1.238#Reel31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINA, TAIWANUSA
ISL3152EIUZActiveN/AIn StockRoHS:EN
MSOP1ku | $0.788#Tube10.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIAUSA
ISL3152EIUZ-TActiveN/AIn StockRoHS:EN
MSOP1ku | $0.788#Reel10.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIAUSA
ISL3152EIUZ-T7AActiveAvailableIn StockRoHS:EN
MSOP1ku | $1.238#Reel10.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIAUSA
ISL3152EIPZObsoleteN/AIn StockContactPDIP8#TubeNot Applicable2.5mm9.7 x 6.6 x 3.94YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C