Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Internal LED + Sensor = complete solution
  • Works under all light sources including sunlight
  • Dual ADCs measure ALS/Prox concurrently
  • <1.0μA Supply current when powered down
  • Temperature compensated
  • Pb-Free (RoHS compliant)
  • Independent ALS/Prox interrupt thresholds
  • Adjustable interrupt persistency
  • 1/4/8/16 consecutive triggers required before interrupt

Description

Support is limited to customers who have already adopted these products.

The ISL29044A is an integrated ambient and infrared light-to-digital converter with a built-in IR LED and I2C Interface (SMBus Compatible). This device uses two independent ADCs for concurrently measuring ambient light and proximity in parallel. The flexible interrupt scheme is designed for minimal micro-controller utilization. For ambient light sensor (ALS) data conversions, an ADC converts photodiode current (with a light sensitivity range up to 3200Lux) in 100ms per sample. The ADC rejects 50Hz/60Hz flicker noise caused by artificial light sources. For proximity sensor (Prox) data conversions, the built-in driver turns on an internal infrared LED and the proximity sensor ADC converts the reflected IR intensity to digital. This ADC rejects ambient IR noise (such as sunlight) and has a 547μs conversion time. The ISL29044A provides low power operation of ALS and proximity sensing with a typical 133μA normal operation current (108μA for sensors and internal circuitry, ~25μA for LED) with 220mA current pulses for a net 100μs, repeating every 800ms (or under). The ISL29044A uses both a hardware pin and software bits to indicate an interrupt event has occurred. An ALS interrupt is defined as a measurement that is outside a set window. A proximity interrupt is defined as a measurement over a threshold limit. The user may also require that both ALS/Prox interrupts occur at once, up to 16 times in a row before activating the interrupt pin. The ISL29044A is designed to operate from 2. 25V to 3. 63V over the -40°C to +85°C ambient temperature range. It is packaged in a clear, lead-free 8 Ld ODFN package.

Applications

  • Display and keypad dimming adjustment and proximity
  • sensing for:
  • Mobile devices: Smart phone, PDA, GPS
  • Computing devices: Laptop PC, Netbook, Tablet PC
  • Consumer devices: LCD-TV, digital picture frame, digital
  • camera
  • Industrial and medical light and proximity sensing
Part NumberStatusSamplesStockPackageCarrier TypeMOQ
ISL29044AIROMZ-T7ObsoleteN/AOut of StockHODFNReel3000
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?