Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 1nV/√Hz input voltage noise
  • 1kHz THD+N typical 0.00017% at 2VP-P VOUT
  • Harmonic Distortion -87dBc, -90dBc, fo = 1MHz
  • 170MHz -3dB bandwidth
  • 50V/µs slew rate
  • 700µV maximum offset voltage
  • 10µA typical input bias current
  • 103dB typical CMRR
  • 3V to 5.5V single supply voltage range
  • Rail-to-rail output
  • Ground sensing
  • Enable pin (not available in the 8 Ld SOIC package option)
  • Pb-free (RoHS compliant)

Description

The ISL28290 is a dual ultra-low noise, ultra-low distortion operational amplifier that is fully specified to operate down to +3V single supply. The amplifier has outputs that swing rail-to-rail, and an input common mode voltage that extends below ground (ground sensing). The ISL28290 is unity gain stable with an input referred voltage noise of 1nV/√Hz. The part features 0.00017% THD+N at 1kHz. The ISL28290 is available in 10-lead UTQFN (1.8mm x 1.4mm), 10-lead MSOP, and 8-lead SOIC packages. Device operation is guaranteed over -40 °C to +125 °C.

Applications

  • Low noise signal processing
  • Low noise microphones/preamplifiers
  • ADC buffers
  • DAC output amplifiers
  • Digital scales
  • Strain gauges/sensor amplifiers
  • Radio systems
  • Portable equipment
  • Infrared detectors
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL28290FBZObsoleteN/AOut of StockRoHS:EN
SOICN8#Tube31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28290FBZ-T7ObsoleteN/AIn StockRoHS:EN
SOICN8#Reel31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28290FRUZ-T7ObsoleteN/AIn StockRoHS:EN
uTQFN10#Reel30.4mm1.8 x 1.4 x 0.00YesNickel/Palladium/Gold-e4-40 to +125°C
ISL28290FUZObsoleteN/AOut of StockRoHS:EN
MSOP10#Tube20.5mm3.0 x 3.0 x 0.86YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28290FUZ-T7ObsoleteN/AIn StockRoHS:EN
MSOP10#Reel20.5mm3.0 x 3.0 x 0.86YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?