Skip to main content
Renesas Electronics Corporation

Overview

The ISL28291EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28291 dual op amp, using a variety of user-defined test circuits.

The ISL28291 amplifier is a dual high-speed operational amplifier featuring low noise, low distortion, and rail-to-rail output drive capability. They are designed to operate with single and dual supplies from +5V (±2.5V) down to +3V (±1.5V).

Features

  • Operate from a single supply (+3V to +5V)
  • Option to operate from split supplies (±1.5V to ±2.5V)
  • Each op amp in the dual package is independently configured for differential input
  • Each op amp in the dual package is configured for a closed loop gain of 10

Products in the Design

Sample & Buy

ISL2829xEVAL1Z Dual Op Amp Eval Boards

ISL28291EVAL1Z

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Applications