| CAD Model: | View CAD Model |
| Pkg. Type: | MSOP |
| Pkg. Code: | MQQ |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.86 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (ISL28290FUZ) | Download |
| Lead Count (#) | 10 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 2 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.86 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| 2nd Harmonic (dB) | -87 |
| 3rd Harmonic (dB) | -90 |
| AVOL (dB) | 102 |
| Bandwidth (MHz) | 170 |
| CMRR (dB) | 103 |
| Channels (#) | 2 |
| Distortion Conditions | 2Vpp, 1MHz |
| Enable | Yes |
| Gain Min | 1 |
| IOUT (A) | 0.135 |
| IS per Amp (mA) | 8.5 |
| Length (mm) | 3 |
| MOQ | 1000 |
| Noise VN (nV/√Hz) | 1 |
| Offset Voltage (Max) (mV) | 0.7 |
| Output Headroom (V) | 0.05 |
| PSRR (db) | 80 |
| Pkg. Type | MSOP |
| Qualification Level | Standard |
| Rail-to-Rail Input | -Vs |
| Rail-to-Rail Output | Yes |
| Simulation Model Available | iSim |
| Single Supply Voltage Range (V) | 3 - 5.5 |
| Slew Rate (V/µs) | 50 |
| THD (dB) | 115 |
| Thermal Shutdown | No |
| Thickness (mm) | 0.86 |
| Topology [Rail 1] | VFA |
| VOUT (V) | 4.97 |
| Width (mm) | 3 |
| field__slew_rate_typical_ | 50 |
The ISL28290 is a dual ultra-low noise, ultra-low distortion operational amplifier that is fully specified to operate down to +3V single supply. The amplifier has outputs that swing rail-to-rail, and an input common mode voltage that extends below ground (ground sensing). The ISL28290 is unity gain stable with an input referred voltage noise of 1nV/√Hz. The part features 0.00017% THD+N at 1kHz. The ISL28290 is available in 10-lead UTQFN (1.8mm x 1.4mm), 10-lead MSOP, and 8-lead SOIC packages. Device operation is guaranteed over -40 °C to +125 °C.