Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Wide supply range: 9V to 40V
  • Low voltage noise: 6nV/√Hz
  • Input bias current: 2pA
  • High slew rate: 23V/µs
  • High bandwidth: 12.5MHz
  • Low input offset: 300µV, Max
  • Offset drift: Grade C 10µV/°C
  • Low current consumption: 2.55mA
  • Operating temperature range: -40 °C to +125 °C
  • Small package offerings in single, and dual
  • No phase reversal
  • Pb-Free (RoHS compliant)

Description

The ISL28210 are dual JFET amplifiers featuring low noise, high slew rate, low input bias current, and offset voltage, making them the ideal choice for high impedance applications where precision and low noise are important. The combination of precision, low noise, and high speed combined with a small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision medical and analytical instrumentation, sensor conditioning, precision power supply controls, industrial controls and photodiode amplifiers. The ISL28210 dual amplifiers are available in the 8 Ld SOIC package. These devices are offered in standard pin configurations and operate over the extended temperature range from -40 °C to +125 °C.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-40 to +125°C
Bandwidth (MHz)12.5
IBIAS (nA)0.002
IS per Amp (mA)2.55
Offset Voltage (Max) (mV)0.3
Slew Rate (V/µs)23
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)9 - 40
Gain Min1
IOUT (A)0.05
Noise VN (nV/√Hz)6
AVOL (dB)108
CMRR (dB)100
PSRR (db)115
EnableNo
VOUT (V)39.2
VS (Min) (V)9
VS (Max) (V)40
Thermal ShutdownNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3

Applications

  • Precision instruments
  • Photodiode amplifiers
  • High impedance buffers
  • Medical instrumentation
  • Active filter blocks
  • Industrial controls

Applied Filters: