Overview
The ISL28210SOICEVAL1Z evaluation board is designed to evaluate the performance of the ISL28210 precision low-noise JFET operational amplifier. The ISL28210 is a dual JFET amplifier featuring low noise, high slew rate, low input bias current, and low offset voltage. With a wide operating range from 9V to 40V, in combination with its high precision, low noise, and high-speed operation, the ISL28210 is ideal for precision medical and instrumentation, sensor conditioning, power supply control, and photodiode amplifiers.
Features
- Single supply operation: +9V to +40V
- Dual supply operation: ±4.5V to ±20V
- Single-ended or differential input operation
- External voltage reference (VREF) input
- Banana jack connectors for power supply and VREF inputs
- BNC connectors for op amp input and output terminals
- Convenient PCB pads for op amp input/output impedance loading
Sample & Buy
ISL28210SOICEVAL1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $59.00Budgetary Price
Applications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.