Features
- Differential Input
- Simple SPI-compatible Serial Digital Interface
- Guaranteed No Missing Codes
- 1MHz Sampling Rate
- 3V or 5V Operation
- Low Operating Current
- 1.25mA at 1MSPS with 3V Supplies
- 1.70mA at 1MSPS with 5V Supplies
- Power-down Current between Conversions: 1µA
- Excellent Differential Non-Linearity
- Low THD: -83dB (typ)
- Pb-Free (RoHS Compliant)
- Available in TDFN Package (3x3mm)
- Available in SOT-23 Package
Description
The ISL26712, ISL26710, ISL26708 are 12-bit, 10-bit and 8-bit, 1MSPS sampling SAR-type ADCs featuring excellent linearity over supply and temperature variations. The robust, fully-differential input offers high impedance to minimize errors due to leakage currents, and the specified measurement accuracy is maintained with input signals up to the supply rails. The reference accepts inputs from 0. 1V to 2. 2V for 3V operation and 0. 1V to 3. 5V for 5V operation, providing design flexibility in a wide variety of applications. The ISL26712/10/08 also features up to 8kV Human Body Model ESD survivability. The serial digital interface is SPI compatible and is easily interfaced to popular FPGAs and microcontrollers. Power dissipation is 8. 5mW at a sampling rate of 1MSPS, and just 5µW between conversions utilizing Auto Power-Down mode (with a 5V supply), making the ISL26712/10/08 excellent solutions for remote industrial sensors and battery-powered instruments. The ISL26712/10/08 are available in an 8 Ld TDFN or an SOT-23 package, and are specified for operation over the Industrial temperature range (–40°C to +85°C).
Applications
- Remote Data Acquisition
- Battery Operated Systems
- Industrial Process Control
- Energy Measurement
- Data Acquisition Systems
- Pressure Sensors
- Flow Controllers
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pitch (mm) | Pkg. Dimensions (mm) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ISL26708IHZ-T | Obsolete | N/A | Out of Stock | RoHS:EN | SOT23 | 8# | Reel | 0.7mm | 1.6 x 2.9 x 1.10 | No | -40 to +85°C | ||
| ISL26708IHZ-T7A | Obsolete | N/A | Out of Stock | RoHS:EN | SOT23 | 8# | Reel | 0.7mm | 1.6 x 2.9 x 1.10 | No | -40 to +85°C | ||
| ISL26708IRTZ | Obsolete | N/A | In Stock | RoHS:EN | TDFN | 8# | Tube | 1 | 0.5mm | 3.0 x 3.0 x 0.75 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
| ISL26708IRTZ-T | Obsolete | N/A | In Stock | RoHS:EN | TDFN | 8# | Reel | 1 | 0.5mm | 3.0 x 3.0 x 0.75 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
| ISL26708IRTZ-T7A | Obsolete | N/A | Out of Stock | RoHS:EN | TDFN | 8# | Reel | 0.5mm | 3.0 x 3.0 x 0.75 | No | -40 to +85°C |
Filters
Applied Filters
- Application NotePDF 843 KB an535 Jun 05, 2002AI-generated Summary: A Data Acquisition System (DAS) requires careful design of signal conditioning, transducer selection, and signal transmission to ensure high accuracy. Signal conditioning includes multiplexing, amplification, filtering, and calibration, ideally performed near the transducer. Transducers convert physical variables to electrical signals, often voltage, with low source resistance preferred. Signal paths can be single-ended or differential; differential paths better reject common mode noise, especially for low-level signals. Shielded twisted pairs and balanced lines reduce interference. Filters, typically Butterworth low-pass, prevent aliasing and maintain signal integrity.
- Application NotePDF 503 KB an9675 Aug 13, 1999AI-generated Summary: Effective Number of Bits (ENOB) depends critically on precise coherence in A/D sampling, with small frequency shifts significantly impacting accuracy. Unwrapping reconstructs coherently sampled sine waves, while windowing controls spectral leakage by shaping the acquisition window. Resampling and interpolation adjust sample sets to avoid leakage in FFT analysis. Different window functions balance side lobe levels and bandwidth, affecting spectral resolution and leakage reduction.
- Application NotePDF 1.08 MB an002 Nov 19, 1998AI-generated Summary: Data acquisition and conversion involve quantization, where the smallest resolvable analog difference (quantum) depends on the full scale range and resolution. Quantization introduces an irreducible error called quantizing error or noise. Aperture time, the conversion time uncertainty, causes amplitude errors when signals change during conversion. Sample-hold circuits reduce aperture time by storing sampled signals. The Sampling Theorem states that sampling frequency must be at least twice the highest signal frequency to avoid distortion from frequency folding or aliasing. Natural binary code is commonly used for digital representation in converters, with the most and least significant bits defining the code's resolution and value.
- Application NotePDF 287 KB an9705 Feb 21, 1997AI-generated Summary: Coherent sampling requires the ratio of signal frequency to sampling frequency to be a rational number, expressed as ko/N. When this condition is not met, frequency smearing occurs across bins. Data Acquisition Systems (DAS) can mitigate this by windowing, fixing sampling frequency and tuning input frequency, or fixing input frequency and tuning sampling frequency. The latter two methods are practical for most systems. Pseudo-code illustrates the frequency response for non-integer ko values.
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 843 KB an535 Jun 05, 2002AI-generated Summary: A Data Acquisition System (DAS) requires careful design of signal conditioning, transducer selection, and signal transmission to ensure high accuracy. Signal conditioning includes multiplexing, amplification, filtering, and calibration, ideally performed near the transducer. Transducers convert physical variables to electrical signals, often voltage, with low source resistance preferred. Signal paths can be single-ended or differential; differential paths better reject common mode noise, especially for low-level signals. Shielded twisted pairs and balanced lines reduce interference. Filters, typically Butterworth low-pass, prevent aliasing and maintain signal integrity.
- Application NotePDF 503 KB an9675 Aug 13, 1999AI-generated Summary: Effective Number of Bits (ENOB) depends critically on precise coherence in A/D sampling, with small frequency shifts significantly impacting accuracy. Unwrapping reconstructs coherently sampled sine waves, while windowing controls spectral leakage by shaping the acquisition window. Resampling and interpolation adjust sample sets to avoid leakage in FFT analysis. Different window functions balance side lobe levels and bandwidth, affecting spectral resolution and leakage reduction.
- Application NotePDF 1.08 MB an002 Nov 19, 1998AI-generated Summary: Data acquisition and conversion involve quantization, where the smallest resolvable analog difference (quantum) depends on the full scale range and resolution. Quantization introduces an irreducible error called quantizing error or noise. Aperture time, the conversion time uncertainty, causes amplitude errors when signals change during conversion. Sample-hold circuits reduce aperture time by storing sampled signals. The Sampling Theorem states that sampling frequency must be at least twice the highest signal frequency to avoid distortion from frequency folding or aliasing. Natural binary code is commonly used for digital representation in converters, with the most and least significant bits defining the code's resolution and value.
- Application NotePDF 287 KB an9705 Feb 21, 1997AI-generated Summary: Coherent sampling requires the ratio of signal frequency to sampling frequency to be a rational number, expressed as ko/N. When this condition is not met, frequency smearing occurs across bins. Data Acquisition Systems (DAS) can mitigate this by windowing, fixing sampling frequency and tuning input frequency, or fixing input frequency and tuning sampling frequency. The latter two methods are practical for most systems. Pseudo-code illustrates the frequency response for non-integer ko values.
Application Notes & White Papers (4)
Product Notices (PCN, EOL, etc) (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.