Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 15-Channel Reference Voltage Outputs, I2C Programmable:
  • 14-Channel Gamma References, 10-bit Resolution with Buffered Outputs
  • 1-Channel VCOM Calibrator with 10-bit Resolution
  • High Output Current VCOM Amplifier
  • Ultra-low Power Operation, Ideal for Tablet and Mobile Applications: Typical Quiescent Power, 12mW @ 8V AVDD
  • EEPROM Endurance: 10,000 Write Cycles - Read/Write Capable Over 2.25V to 3.6V DVDD Range
  • 6.3V to 19V Analog Supply Operating Range
  • 2.25V to 3.6V Digital Supply Operating Range
  • 28 Ld 4x5mm Super Thin X2QFN Package
  • Pb-free (RoHS Compliant)

Description

The ISL24858 is a programmable reference voltage generator for TFT-LCDs featuring ultra-low power operation. The ISL24858 contains an I2C programmable, 10-bit, 14-channel gamma reference voltage generator with buffered outputs, a 10-bit programmable VCOM calibrator, a high output current VCOM amplifier, and internal EEPROM to store all reference voltage data. The EEPROM features an endurance of 10, 000 write cycles. Combining gamma and VCOM reference voltage generators with low power operation and EEPROM, the ISL24858 provides a complete reference voltage solution ideal for tablet, monitor, and mobile TFT-LCD applications. The ISL24858 is available in a super thin 28 Ld 4x5mm X2QFN thermally enhanced package. It is specified for operation over the -40°C to +105°C ambient temperature range.

Applications

  • Tablet, Notebook, Monitor TFT-LCD
  • Mobile - 2D/3D TFT-LCD
  • General-Purpose Reference Voltage Generator
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL24858IRXZObsoleteN/AOut of StockRoHS:EN
X2QFN28#Tray1YesNickel/Palladium/Gold-e4-40 to +85°C
ISL24858IRXZ-T13ObsoleteN/AOut of StockRoHS:EN
X2QFN28#Reel1YesNickel/Palladium/Gold-e4-40 to +85°C
ISL24858IRXZ-T7AObsoleteN/AOut of StockRoHS:EN
X2QFN28#Reel1YesNickel/Palladium/Gold-e4-40 to +85°C

Knowledge Base

  1. Is there a non-automotive grade version of ISL76534?

    Question: Do you have a non-automotive grade version?   Answer: Yes, our ISL24858 is the standard grade version of ISL76534.

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?